(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Part Number |
---|
ZZOGRI1.0-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,487,495 VND |
1 Piece(s) | 4 Day(s) |
[Features]
・The working sitting mat 1.0-B type is recommended for persons over 163 cm
・Waist circumference up to maximum 40 inches
・It is knee protective equipment protecting the knee joint and relieving back pain of workers working on their hunkers
・The triangle cushion used by catchers to protect their knees and the working sitting mat are combined
・The triangle cushion reduces the load burden of the knee joint and protects the knee. It is a waist belt-type so it is easy to wear
Part Number |
---|
ZZOGRI1.0-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,487,495 VND |
1 Piece(s) | 4 Day(s) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy