(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Light Weight and easy to move
・Easy to disassemble and assemble
・By Connecting Pin, Easy Adjustment of The Length
・Used in place of carts for various purposes
A(mm) | 100 | B(mm) | 75 | C(mm) | 43 |
---|---|---|---|---|---|
D(mm) | 450 | E(mm) | 490 | Remarks | Both sides rolled |
Weight | 4.8kg |
Please check the type/dimensions/specifications of the part DRCU-450 in the Roller Carpet series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DRCU-450 trong chuỗi Roller Carpet.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy