(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Hand Outlet 1/2"(INCH)

Hand Outlet 1/2"(INCH)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    470,642 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
433010SR
433014SR
433015SR
433016SR
433018SR
433019SR
433020SR
433022SR
433024SR
433025SR
433026SR
433028SR
433030SR
433032SR
433034SR
433036SR
433038SR
433040SR
433510SR
433512SR
433514SR
433515SR
433516SR
433518SR
433519SR
433520SR
433522SR
433524SR
433525SR
433526SR
433528SR
433530SR
433532SR
433534SR
433536SR
433538SR
433540SR
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Specifications D1 D2 L Angle

470,642 VND

1 Piece(s) 5 Day(s) 5/16 13.2 21.8 7 38 Dodecagon

470,642 VND

1 Piece(s) 5 Day(s) 7/16 16.4 23.3 8 38 Dodecagon

470,642 VND

1 Piece(s) 48 Day(s) 15/32 18.0 23.3 8 38 Dodecagon

470,642 VND

1 Piece(s) 5 Day(s) 1/2 19.0 23.3 10 38 Dodecagon

470,642 VND

1 Piece(s) 5 Day(s) 9/16 20.4 23.3 11 38 Dodecagon

470,642 VND

1 Piece(s) 5 Day(s) 19/32 21.6 23.3 11 38 Dodecagon

472,932 VND

1 Piece(s) 5 Day(s) 5/8 22.5 23.3 11 38 Dodecagon

480,951 VND

1 Piece(s) 5 Day(s) 11/16 24.0 23.2 12 38 Dodecagon

495,271 VND

1 Piece(s) 5 Day(s) 3/4 26.8 23.2 13 38 Dodecagon

506,150 VND

1 Piece(s) 5 Day(s) 25/32 28.0 23.2 13 38 Dodecagon

506,150 VND

1 Piece(s) 48 Day(s) 13/16 28.6 23.2 13 38 Dodecagon

516,459 VND

1 Piece(s) 5 Day(s) 7/8 30.2 24.0 15 40 Dodecagon

525,623 VND

1 Piece(s) 5 Day(s) 15/16 32.6 26.0 17 42 Dodecagon

525,623 VND

1 Piece(s) 5 Day(s) 1 34.8 26.8 17 42 Dodecagon

546,242 VND

1 Piece(s) 5 Day(s) 1-1/16 36.6 28.0 19 42 Dodecagon

556,552 VND

1 Piece(s) 5 Day(s) 1-1/8 39.0 30.0 21 44 Dodecagon

563,422 VND

1 Piece(s) 5 Day(s) 1-3/16 40 29.5 21 44 Dodecagon

563,422 VND

1 Piece(s) 5 Day(s) 1-1/4 42.5 30.0 23 44 Dodecagon

470,642 VND

1 Piece(s) 48 Day(s) 5/16 13.2 21.8 7 38 Hexagon

470,642 VND

1 Piece(s) 48 Day(s) 3 / 8 15.0 21.8 7 38 Hexagon

470,642 VND

1 Piece(s) 5 Day(s) 7/16 16.4 23.3 8 38 Hexagon

470,642 VND

1 Piece(s) 48 Day(s) 15/32 18.0 23.3 8 38 Hexagon

470,642 VND

1 Piece(s) 5 Day(s) 1/2 19.0 23.3 10 38 Hexagon

470,642 VND

1 Piece(s) 48 Day(s) 9/16 20.4 23.3 11 38 Hexagon

470,642 VND

1 Piece(s) 48 Day(s) 19/32 21.6 23.3 11 38 Hexagon

472,932 VND

1 Piece(s) 48 Day(s) 5/8 22.5 23.3 11 38 Hexagon

480,951 VND

1 Piece(s) 48 Day(s) 11/16 24.0 23.2 12 38 Hexagon

495,271 VND

1 Piece(s) 48 Day(s) 3/4 26.8 23.2 13 38 Hexagon

506,150 VND

1 Piece(s) 48 Day(s) 25/32 28.0 23.2 13 38 Hexagon

506,150 VND

1 Piece(s) 5 Day(s) 13/16 28.6 23.2 13 38 Hexagon

516,459 VND

1 Piece(s) 48 Day(s) 7/8 30.2 24.0 15 40 Hexagon

525,623 VND

1 Piece(s) 48 Day(s) 15/16 32.6 26.0 17 42 Hexagon

525,623 VND

1 Piece(s) 48 Day(s) 1 34.8 26.8 17 42 Hexagon

546,242 VND

1 Piece(s) 48 Day(s) 1-1/16 36.6 28.0 19 42 Hexagon

556,552 VND

1 Piece(s) 48 Day(s) 1-1/8 39.0 30.0 21 44 Hexagon

563,422 VND

1 Piece(s) 48 Day(s) 1-3/16 40 29.5 21 44 Hexagon

563,422 VND

1 Piece(s) 48 Day(s) 1-1/4 42.5 30.0 23 44 Hexagon
Part Number
433010SR
433014SR
433015SR
433016SR
433018SR
433019SR
433020SR
433022SR
433024SR
433025SR
433026SR
433028SR
433030SR
433032SR
433034SR
433036SR
433038SR
433040SR
433510SR
433512SR
433514SR
433515SR
433516SR
433518SR
433519SR
433520SR
433522SR
433524SR
433525SR
433526SR
433528SR
433530SR
433532SR
433534SR
433536SR
433538SR
433540SR
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Specifications D1 D2 L Angle

470,642 VND

1 Piece(s) 5 Day(s) 5/16 13.2 21.8 7 38 Dodecagon

470,642 VND

1 Piece(s) 5 Day(s) 7/16 16.4 23.3 8 38 Dodecagon

470,642 VND

1 Piece(s) 48 Day(s) 15/32 18.0 23.3 8 38 Dodecagon

470,642 VND

1 Piece(s) 5 Day(s) 1/2 19.0 23.3 10 38 Dodecagon

470,642 VND

1 Piece(s) 5 Day(s) 9/16 20.4 23.3 11 38 Dodecagon

470,642 VND

1 Piece(s) 5 Day(s) 19/32 21.6 23.3 11 38 Dodecagon

472,932 VND

1 Piece(s) 5 Day(s) 5/8 22.5 23.3 11 38 Dodecagon

480,951 VND

1 Piece(s) 5 Day(s) 11/16 24.0 23.2 12 38 Dodecagon

495,271 VND

1 Piece(s) 5 Day(s) 3/4 26.8 23.2 13 38 Dodecagon

506,150 VND

1 Piece(s) 5 Day(s) 25/32 28.0 23.2 13 38 Dodecagon

506,150 VND

1 Piece(s) 48 Day(s) 13/16 28.6 23.2 13 38 Dodecagon

516,459 VND

1 Piece(s) 5 Day(s) 7/8 30.2 24.0 15 40 Dodecagon

525,623 VND

1 Piece(s) 5 Day(s) 15/16 32.6 26.0 17 42 Dodecagon

525,623 VND

1 Piece(s) 5 Day(s) 1 34.8 26.8 17 42 Dodecagon

546,242 VND

1 Piece(s) 5 Day(s) 1-1/16 36.6 28.0 19 42 Dodecagon

556,552 VND

1 Piece(s) 5 Day(s) 1-1/8 39.0 30.0 21 44 Dodecagon

563,422 VND

1 Piece(s) 5 Day(s) 1-3/16 40 29.5 21 44 Dodecagon

563,422 VND

1 Piece(s) 5 Day(s) 1-1/4 42.5 30.0 23 44 Dodecagon

470,642 VND

1 Piece(s) 48 Day(s) 5/16 13.2 21.8 7 38 Hexagon

470,642 VND

1 Piece(s) 48 Day(s) 3 / 8 15.0 21.8 7 38 Hexagon

470,642 VND

1 Piece(s) 5 Day(s) 7/16 16.4 23.3 8 38 Hexagon

470,642 VND

1 Piece(s) 48 Day(s) 15/32 18.0 23.3 8 38 Hexagon

470,642 VND

1 Piece(s) 5 Day(s) 1/2 19.0 23.3 10 38 Hexagon

470,642 VND

1 Piece(s) 48 Day(s) 9/16 20.4 23.3 11 38 Hexagon

470,642 VND

1 Piece(s) 48 Day(s) 19/32 21.6 23.3 11 38 Hexagon

472,932 VND

1 Piece(s) 48 Day(s) 5/8 22.5 23.3 11 38 Hexagon

480,951 VND

1 Piece(s) 48 Day(s) 11/16 24.0 23.2 12 38 Hexagon

495,271 VND

1 Piece(s) 48 Day(s) 3/4 26.8 23.2 13 38 Hexagon

506,150 VND

1 Piece(s) 48 Day(s) 25/32 28.0 23.2 13 38 Hexagon

506,150 VND

1 Piece(s) 5 Day(s) 13/16 28.6 23.2 13 38 Hexagon

516,459 VND

1 Piece(s) 48 Day(s) 7/8 30.2 24.0 15 40 Hexagon

525,623 VND

1 Piece(s) 48 Day(s) 15/16 32.6 26.0 17 42 Hexagon

525,623 VND

1 Piece(s) 48 Day(s) 1 34.8 26.8 17 42 Hexagon

546,242 VND

1 Piece(s) 48 Day(s) 1-1/16 36.6 28.0 19 42 Hexagon

556,552 VND

1 Piece(s) 48 Day(s) 1-1/8 39.0 30.0 21 44 Hexagon

563,422 VND

1 Piece(s) 48 Day(s) 1-3/16 40 29.5 21 44 Hexagon

563,422 VND

1 Piece(s) 48 Day(s) 1-1/4 42.5 30.0 23 44 Hexagon

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1