(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Outer Diameter EXTERNAL TOOL HOLDER

Outer Diameter EXTERNAL TOOL HOLDER
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,220,406VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SER1010H11
SER1010M11
SER1212F16
SER1212K11
SER1212M11
SER1616H16
SER2020K16
SER2525M16
SER2525M16U-6
SER2525M22
SER2525M22U
SER2525M27
SER2525M27U
SER2525M33U
SER3232P16
SER3232P22
SER3232P22U
SER3232P27
SER3232P27U
SER3232P33U
SER4040R22
SER4040R22U
SER4040R27
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngL
(mm)
Insert Size
(mm)
H
(mm)
B
(mm)
F
(mm)

2,587,248 VND

1 Piece(s) 4 Day(s) 10011101011

2,674,106 VND

1 Piece(s) 23 Day(s) 15011101011

2,703,087 VND

1 Piece(s) 4 Day(s) 8011121216

2,220,406 VND

1 Piece(s) 4 Day(s) 12511121212

2,220,406 VND

1 Piece(s) 23 Day(s) 15011121212

2,896,167 VND

1 Piece(s) 4 Day(s) 10016161616

2,896,167 VND

1 Piece(s) 4 Day(s) 12516202020

3,504,349 VND

1 Piece(s) 4 Day(s) 15016252525

3,558,389 VND

1 Piece(s) 23 Day(s) 15016252525

3,243,687 VND

1 Piece(s) 4 Day(s) 15022252525

4,189,770 VND

1 Piece(s) 23 Day(s) 15022U252528

4,189,770 VND

1 Piece(s) 4 Day(s) 15027252532

4,730,413 VND

1 Piece(s) 23 Day(s) 15027U252532

8,109,262 VND

1 Piece(s) 23 Day(s) 15033U252532

3,243,687 VND

1 Piece(s) 4 Day(s) 17016323232

4,189,770 VND

1 Piece(s) 4 Day(s) 17022323232

4,353,912 VND

1 Piece(s) 23 Day(s) 17022U323232

4,730,413 VND

1 Piece(s) 4 Day(s) 17027323232

4,730,413 VND

1 Piece(s) 23 Day(s) 17027U323232

10,812,348 VND

1 Piece(s) 23 Day(s) 17033U323232

6,052,996 VND

1 Piece(s) 23 Day(s) 20022404040

6,217,096 VND

1 Piece(s) 23 Day(s) 20022U404040

6,487,417 VND

1 Piece(s) 23 Day(s) 20027404040

Loading...Tải…

  1. 1