(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Grip Ring【10 Pieces Per Package】

Grip Ring

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • The image shown is a representative image.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    227,128 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GRIP-BL10
GRIP-R10
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Color

524,908 VND

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more Blue

227,128 VND

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more Red

Basic Specifications

  • External form(mm)
    ø35
  • Internal diameter(mm)
    ø31
  • Thickness(mm)
    9

Product Description

[Features]
·Reduces fatigue caused by grip slippage.
·Protects the driver from scratches and impacts.
·It can be removed cleanly without leaving any residue.

Part Number
GRIP-BL10
GRIP-R10
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Color

524,908 VND

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more Blue

227,128 VND

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more Red

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1