(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Body For JFDX Series Cutter For Cast Iron Parts Machining

Body For JFDX Series Cutter For Cast Iron Parts Machining
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      15,078,990VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NGK SPARK PLUG CO., LTD. Cutter/Indexable End Mill Cast Iron Parts Machining Cutter JFDX Series Body

Part Number
JFDX063-45-06R
JFDX063-75-06R
JFDX063-88-06R
JFDX080-45-08R
JFDX080-75-08R
JFDX080-88-08R
JFDX100-45-10R
JFDX100-75-10R
JFDX100-88-10R
JFDX125-45-12R
JFDX125-75-12R
JFDX125-88-12R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension øD1
(mm)
Dimension ⌀D2
(mm)
Dimension a
(mm)
Dimension ød2
(mm)
Dimension øc
(mm)
Dimension g
(mm)
Dimension H
(mm)
Dimension W
(mm)
Angle θ
(°)
Dimension ød
(mm)
Weight
(kg)

15,078,990 VND

1 Piece(s) 14 Day(s) or more 63728581810.55010.445220.93

15,078,990 VND

1 Piece(s) 14 Day(s) or more 637012581818.55010.475220.79

15,078,990 VND

1 Piece(s) 14 Day(s) or more 6364125818135010.488220.79

25,039,310 VND

1 Piece(s) 14 Day(s) or more 80958623610.5509.54525.41.21

25,039,310 VND

1 Piece(s) 14 Day(s) or more 808712623615.5509.57525.41.06

25,039,310 VND

1 Piece(s) 14 Day(s) or more 808112623613.5509.58825.41.03

30,019,470 VND

1 Piece(s) 14 Day(s) or more 100120862458.55012.74531.751.66

30,019,470 VND

1 Piece(s) 14 Day(s) or more 10010712624516.55012.77531.751.39

30,019,470 VND

1 Piece(s) 14 Day(s) or more 10010112624516.55012.78831.751.38

39,979,790 VND

1 Piece(s) 14 Day(s) or more 1251468835513.55815.94538.12.80

39,979,790 VND

1 Piece(s) 14 Day(s) or more 12513212835521.55815.97538.12.56

39,979,790 VND

1 Piece(s) 14 Day(s) or more 12512612835521.55815.98838.12.61

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Dimension A.R.(°) -6 Dimension R.R.(°) -10 Part Clamp (HLW175), clamp screw (WS0616-T15), shim seat (ASN423), shim screw (M3 × 8), wrench (T-15A)