(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VBGT1103003LFYSAC1030U |
VBGT110301LFYSAC1030U |
VBGT110302LFYSAC1030U |
VBGT110304LFYSAC1030U |
VBGT110308LFYSAC1030U |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nose Radius | Detail Nose Radius (mm) |
---|---|---|---|---|---|---|
304,475 VND | 10 Piece(s) | 7 Day(s) or more | Others | 0.03 | ||
304,475 VND | 10 Piece(s) | 7 Day(s) or more | Others | 0.1 | ||
304,475 VND | 10 Piece(s) | 7 Day(s) or more | 0.2 | 0.2 | ||
304,475 VND | 10 Piece(s) | 7 Day(s) or more | 0.4 | 0.4 | ||
304,475 VND | 10 Piece(s) | 7 Day(s) or more | 0.8 | 0.8 |
Loading...Tải…
Shape | V (35° Diamond) | Use | Outer Diameter / Inner Diameter | Work Material | Steel / Stainless Steel / Cast Iron |
---|---|---|---|---|---|
Breaker Application | Finish | Rake Angle | Positive | Preferred Hand | Left Handed |
Clearance Angle(°) | 5 | Corner Height Tolerance | ±0.025 | Inscribed Circle Tolerance | ±0.025 |
Thickness Tolerance | ±0.13 | Slot Code | T | Hole Availability | Yes |
Hole Shape | Cylindrical bore / Single-sided chamfering (40° to 60°) | Breaker Availability | One side / No | Material Type | AC1030U |
Dimension S(mm) | 3.18 | Dimension φd(mm) | 6.35 | Cutting Edge Length(mm) | 11.1 |
Material | Coating |