(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Collet Chuck CHG Group

Collet Chuck CHG Group
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,651,470VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A collet chuck with an inner diameter of ø1.0 to ø6.35 and an overall length of 39 mm.

 
Part Number
CHG-1.0
CHG-1.5
CHG-1.6
CHG-2.0
CHG-2.5
CHG-2.35
CHG-3.0
CHG-3.175
CHG-4.0
CHG-4.76
CHG-5.0
CHG-6.0
CHG-6.35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimensions
(mm)

1,894,498 VND

1 Piece(s) 19 Day(s) ø1.0 (inner diameter)

1,894,498 VND

1 Piece(s) 19 Day(s) ø1.5 (inner diameter)

1,651,470 VND

1 Piece(s) 19 Day(s) ø1.6 (inner diameter)

1,894,498 VND

1 Piece(s) 19 Day(s) ø2.0 (inner diameter)

1,894,498 VND

1 Piece(s) 19 Day(s) ø2.5 (inner diameter)

1,651,470 VND

1 Piece(s) 19 Day(s) ø2.35 (inner diameter)

1,651,470 VND

1 Piece(s) 19 Day(s) ø3.0 (inner diameter)

1,651,470 VND

1 Piece(s) 19 Day(s) ø3.175 (inner diameter)

1,651,470 VND

1 Piece(s) 19 Day(s) ø4.0 (inner diameter)

1,836,000 VND

1 Piece(s) 19 Day(s) ø4.76 (inner diameter)

1,651,470 VND

1 Piece(s) 19 Day(s) ø5.0 (inner diameter)

1,651,470 VND

1 Piece(s) 19 Day(s) ø6.0 (inner diameter)

1,651,470 VND

1 Piece(s) 19 Day(s) ø6.35 (inner diameter)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Related Item Overall Length(mm) 39 Compatible Model HG-200/EHG-400