(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Motor Spindle With Gear Reduction Device EMR-3008K

Motor Spindle With Gear Reduction Device EMR-3008K
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      52,794,851VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Overall length shortened compared to integrated type making mounting to small space saving NC lathe/dedicated machines easy.

 
Part Number
EMR-3008K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

52,794,851 VND

1 Piece(s) 22 Day(s) or more

Loading...Tải…

  1. 1