(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Chemical Resistant Gloves-Solbex

Chemical Resistant Gloves-Solbex

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of KOO-T-GLOVE10

  • Application
    Chemical resistant
  • Size
    L
  • Length(“)
    13"(33cm)
  • Product Name
    Solbex 37-176
  • Thickness
    0.38mm
  • Palm Pattern
    Diamond-Intaglio
  • Lining
    Exists, Good feel is increased when worn with cotton coating
  • Material
    Nitrile
  • Usage
    For chemical work requiring plenty of mechanical work, chemical treatment and preparation, refinement, chemical plant and transport
  • Features
    Affordable price, ergonomic design, chemical resistant gloves with a new level of grip and comfortable feel when worn
Part Number
KOO-T-GLOVE10
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

134,623 VND

12 Piece(s) 10 Day(s)

Basic Specifications

  • Application
    Chemical resistant
  • Size
    L
  • Length(“)
    13"(33cm)
  • Product Name
    Solbex 37-176
  • Thickness
    0.38mm
  • Palm Pattern
    Diamond-Intaglio
  • Lining
    Exists, Good feel is increased when worn with cotton coating
  • Material
    Nitrile
  • Usage
    For chemical work requiring plenty of mechanical work, chemical treatment and preparation, refinement, chemical plant and transport
  • Features
    Affordable price, ergonomic design, chemical resistant gloves with a new level of grip and comfortable feel when worn

Specifications of KOO-T-GLOVE10

  • Application
    Chemical resistant
  • Size
    L
  • Length(“)
    13"(33cm)
  • Product Name
    Solbex 37-176
  • Thickness
    0.38mm
  • Palm Pattern
    Diamond-Intaglio
  • Lining
    Exists, Good feel is increased when worn with cotton coating
  • Material
    Nitrile
  • Usage
    For chemical work requiring plenty of mechanical work, chemical treatment and preparation, refinement, chemical plant and transport
  • Features
    Affordable price, ergonomic design, chemical resistant gloves with a new level of grip and comfortable feel when worn
Part Number
KOO-T-GLOVE10
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

134,623 VND

12 Piece(s) 10 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1