(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Kimtech WETTASK Wiper

Kimtech WETTASK Wiper

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of 42152

  • Category
    Wiper 270 Sheets
  • Size (Width)(㎜)
    152
  • Size (Length)(㎜)
    225
  • Features
    Waste has been reduced due to the use of minimum chemical solvent, transportation is convenient as you can move just holding the exclusive container, exposure to human body is reduced with just one time input before use, work efficiency increases as it is always in usable state.
  • Use Method
    Put the wiper in the exclusive container and pour chemical solvent once and take out the wiper wet in the solvent when needed for use
Part Number
42152
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

4,401,566 VND

1 Piece(s) 6 Day(s)

Basic Specifications

  • Category
    Wiper 270 Sheets
  • Size (Width)(㎜)
    152
  • Size (Length)(㎜)
    225
  • Features
    Waste has been reduced due to the use of minimum chemical solvent, transportation is convenient as you can move just holding the exclusive container, exposure to human body is reduced with just one time input before use, work efficiency increases as it is always in usable state.
  • Use Method
    Put the wiper in the exclusive container and pour chemical solvent once and take out the wiper wet in the solvent when needed for use

Specifications of 42152

  • Category
    Wiper 270 Sheets
  • Size (Width)(㎜)
    152
  • Size (Length)(㎜)
    225
  • Features
    Waste has been reduced due to the use of minimum chemical solvent, transportation is convenient as you can move just holding the exclusive container, exposure to human body is reduced with just one time input before use, work efficiency increases as it is always in usable state.
  • Use Method
    Put the wiper in the exclusive container and pour chemical solvent once and take out the wiper wet in the solvent when needed for use
Part Number
42152
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

4,401,566 VND

1 Piece(s) 6 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1