(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications (mm) | Full Length (mm) |
---|---|---|---|---|---|---|
486,093 VND | 1 Piece(s) | 4 Day(s) | 3.2 | 110 | ||
412,962 VND | 1 Piece(s) | 4 Day(s) | 3.5 | 110 | ||
344,125 VND | 1 Piece(s) | 4 Day(s) | 4 | 110 | ||
335,383 VND | 1 Piece(s) | 4 Day(s) | 5 | 110 | ||
339,440 VND | 1 Piece(s) | 4 Day(s) | 5 | 160 | ||
394,907 VND | 1 Piece(s) | 4 Day(s) | 5 | 210 | ||
328,420 VND | 1 Piece(s) | 4 Day(s) | 5.5 | 110 | ||
341,783 VND | 1 Piece(s) | 4 Day(s) | 5.5 | 160 | ||
322,303 VND | 1 Piece(s) | 4 Day(s) | 6 | 110 | ||
345,232 VND | 1 Piece(s) | 4 Day(s) | 6 | 160 | ||
396,083 VND | 1 Piece(s) | 4 Day(s) | 6 | 210 | ||
344,125 VND | 1 Piece(s) | 4 Day(s) | 6.5 | 110 | ||
371,700 VND | 1 Piece(s) | 4 Day(s) | 6.5 | 160 | ||
451,877 VND | 1 Piece(s) | 4 Day(s) | 6.5 | 260 | ||
347,857 VND | 1 Piece(s) | 4 Day(s) | 7 | 110 | ||
362,395 VND | 1 Piece(s) | 4 Day(s) | 7 | 160 | ||
344,125 VND | 1 Piece(s) | 4 Day(s) | 8 | 110 | ||
371,700 VND | 1 Piece(s) | 4 Day(s) | 8 | 160 | ||
383,003 VND | 1 Piece(s) | 4 Day(s) | 8 | 210 | ||
399,882 VND | 1 Piece(s) | 4 Day(s) | 8 | 260 | ||
568,100 VND | 1 Piece(s) | 4 Day(s) | 8 | 460 | ||
370,812 VND | 1 Piece(s) | 4 Day(s) | 9 | 160 | ||
405,955 VND | 1 Piece(s) | 4 Day(s) | 9 | 210 | ||
367,295 VND | 1 Piece(s) | 4 Day(s) | 10 | 110 | ||
386,233 VND | 1 Piece(s) | 11 Day(s) | 10 | 160 | ||
398,708 VND | 1 Piece(s) | 4 Day(s) | 10 | 210 | ||
431,253 VND | 1 Piece(s) | 4 Day(s) | 10 | 260 | ||
470,172 VND | 1 Piece(s) | 11 Day(s) | 10 | 310 | ||
556,385 VND | 1 Piece(s) | 4 Day(s) | 10 | 350 | ||
600,902 VND | 1 Piece(s) | 4 Day(s) | 10 | 450 | ||
830,515 VND | 1 Piece(s) | 4 Day(s) | 10 | 600 | ||
408,298 VND | 1 Piece(s) | 11 Day(s) | 11 | 160 | ||
465,197 VND | 1 Piece(s) | 4 Day(s) | 11 | 260 | ||
400,768 VND | 1 Piece(s) | 4 Day(s) | 12 | 160 | ||
418,148 VND | 1 Piece(s) | 4 Day(s) | 12 | 210 | ||
467,568 VND | 1 Piece(s) | 4 Day(s) | 12 | 260 | ||
647,760 VND | 1 Piece(s) | 4 Day(s) | 12 | 450 | ||
454,182 VND | 1 Piece(s) | 4 Day(s) | 13 | 160 | ||
514,210 VND | 1 Piece(s) | 4 Day(s) | 13 | 260 | ||
575,128 VND | 1 Piece(s) | 4 Day(s) | 13 | 310 | ||
1,950,465 VND | 1 Piece(s) | 4 Day(s) | 14 | 1000 | ||
463,813 VND | 1 Piece(s) | 4 Day(s) | 14 | 160 | ||
503,862 VND | 1 Piece(s) | 4 Day(s) | 14 | 210 | ||
518,898 VND | 1 Piece(s) | 4 Day(s) | 14 | 260 | ||
539,983 VND | 1 Piece(s) | 4 Day(s) | 14 | 310 | ||
713,365 VND | 1 Piece(s) | 4 Day(s) | 14 | 450 | ||
952,350 VND | 1 Piece(s) | 4 Day(s) | 14 | 600 | ||
528,268 VND | 1 Piece(s) | 4 Day(s) | 15 | 160 | ||
584,473 VND | 1 Piece(s) | 4 Day(s) | 15 | 260 | ||
568,100 VND | 1 Piece(s) | 4 Day(s) | 16 | 210 | ||
661,818 VND | 1 Piece(s) | 4 Day(s) | 16 | 310 | ||
839,887 VND | 1 Piece(s) | 11 Day(s) | 16 | 450 | ||
606,952 VND | 1 Piece(s) | 4 Day(s) | 17 | 210 | ||
828,170 VND | 1 Piece(s) | 4 Day(s) | 17 | 310 | ||
761,590 VND | 1 Piece(s) | 4 Day(s) | 18 | 200 | ||
898,462 VND | 1 Piece(s) | 4 Day(s) | 18 | 450 | ||
718,050 VND | 1 Piece(s) | 4 Day(s) | 19 | 200 | ||
973,437 VND | 1 Piece(s) | 4 Day(s) | 19 | 450 | ||
785,998 VND | 1 Piece(s) | 4 Day(s) | 20 | 200 | ||
1,003,897 VND | 1 Piece(s) | 4 Day(s) | 20 | 450 |
Loading...Tải…
Product Type | Related Components | Shank shape | SDS plus shank | 2 Stage Switching Availability | NA |
---|---|---|---|---|---|
Usage | 2-4Kg Class Hammer Drill | Features | 50% improved drilling speed, Internationally patented 4plus-KVS flute, Bit Head of new strong and sharp shape, Fitted with tungsten carbide tip |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy