(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Hexagon Bit Socket

Hexagon Bit Socket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    78,603 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
308-2133
308-2134
308-2135
308-2136
308-2633
308-2634
308-2635
308-2636
310-2147
310-2148
310-2647
310-2648
339-2149
340-2150
340-2650
341-2151
342-2152
342-2652
408-2134
408-2135
408-2136
408-2634
408-2635
408-2636
410-2147
410-2148
410-2647
410-2648
439-2149
439-2649
440-2150
440-2650
441-2151
441-2651
442-2152
442-2652
444-2654
447-2657
449-2659
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Full Length
(mm)
Specifications
(mm)
Socket Connection
(“)

464,034 VND

1 Piece(s) 4 Day(s) 50  3 3/8"

464,034 VND

1 Piece(s) 4 Day(s) 50  4 3/8"

464,034 VND

1 Piece(s) 4 Day(s) 50  5 3/8"

464,034 VND

1 Piece(s) 4 Day(s) 50  6 3/8"

128,597 VND

1 Piece(s) 16 Day(s) 140  3 3/8"

128,597 VND

1 Piece(s) 4 Day(s) 140  4 3/8"

128,597 VND

1 Piece(s) 4 Day(s) 140  5 3/8"

128,597 VND

1 Piece(s) 4 Day(s) 140  6 3/8"

78,603 VND

1 Piece(s) 4 Day(s) 50  7 3/8"

78,603 VND

1 Piece(s) 4 Day(s) 50  8 3/8"

152,665 VND

1 Piece(s) 4 Day(s) 140  7 3/8"

152,665 VND

1 Piece(s) 4 Day(s) 140  8 3/8"

101,928 VND

1 Piece(s) 4 Day(s) 50  9 3/8"

101,928 VND

1 Piece(s) 4 Day(s) 50  10 3/8"

583,448 VND

1 Piece(s) 21 Day(s) 140  10 3/8"

112,909 VND

1 Piece(s) 4 Day(s) 50  11 3/8"

112,909 VND

1 Piece(s) 4 Day(s) 50  12 3/8"

247,409 VND

1 Piece(s) 16 Day(s) 140  12 3/8"

105,354 VND

1 Piece(s) 4 Day(s) 55  4 1/2"

105,354 VND

1 Piece(s) 4 Day(s) 55  5 1/2"

105,354 VND

1 Piece(s) 4 Day(s) 55  6 1/2"

161,540 VND

1 Piece(s) 4 Day(s) 150  4 1/2"

161,540 VND

1 Piece(s) 4 Day(s) 150  5 1/2"

161,540 VND

1 Piece(s) 4 Day(s) 150  6 1/2"

114,601 VND

1 Piece(s) 4 Day(s) 55  7 1/2"

114,601 VND

1 Piece(s) 4 Day(s) 55  8 1/2"

192,048 VND

1 Piece(s) 21 Day(s) 150  7 1/2"

192,048 VND

1 Piece(s) 4 Day(s) 150  8 1/2"

133,220 VND

1 Piece(s) 4 Day(s) 55  9 1/2"

242,331 VND

1 Piece(s) 4 Day(s) 150  9 1/2"

524,685 VND

1 Piece(s) 4 Day(s) 55  10 1/2"

247,409 VND

1 Piece(s) 4 Day(s) 150  10 1/2"

150,105 VND

1 Piece(s) 4 Day(s) 55  11 1/2"

285,927 VND

1 Piece(s) 4 Day(s) 150  11 1/2"

153,490 VND

1 Piece(s) 4 Day(s) 55  12 1/2"

291,830 VND

1 Piece(s) 4 Day(s) 150  12 1/2"

318,499 VND

1 Piece(s) 4 Day(s) 150  14 1/2"

396,730 VND

1 Piece(s) 4 Day(s) 150  17 1/2"

444,122 VND

1 Piece(s) 4 Day(s) 150  19 1/2"
Part Number
308-2133
308-2134
308-2135
308-2136
308-2633
308-2634
308-2635
308-2636
310-2147
310-2148
310-2647
310-2648
339-2149
340-2150
340-2650
341-2151
342-2152
342-2652
408-2134
408-2135
408-2136
408-2634
408-2635
408-2636
410-2147
410-2148
410-2647
410-2648
439-2149
439-2649
440-2150
440-2650
441-2151
441-2651
442-2152
442-2652
444-2654
447-2657
449-2659
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Full Length
(mm)
Specifications
(mm)
Socket Connection
(“)

464,034 VND

1 Piece(s) 4 Day(s) 50  3 3/8"

464,034 VND

1 Piece(s) 4 Day(s) 50  4 3/8"

464,034 VND

1 Piece(s) 4 Day(s) 50  5 3/8"

464,034 VND

1 Piece(s) 4 Day(s) 50  6 3/8"

128,597 VND

1 Piece(s) 16 Day(s) 140  3 3/8"

128,597 VND

1 Piece(s) 4 Day(s) 140  4 3/8"

128,597 VND

1 Piece(s) 4 Day(s) 140  5 3/8"

128,597 VND

1 Piece(s) 4 Day(s) 140  6 3/8"

78,603 VND

1 Piece(s) 4 Day(s) 50  7 3/8"

78,603 VND

1 Piece(s) 4 Day(s) 50  8 3/8"

152,665 VND

1 Piece(s) 4 Day(s) 140  7 3/8"

152,665 VND

1 Piece(s) 4 Day(s) 140  8 3/8"

101,928 VND

1 Piece(s) 4 Day(s) 50  9 3/8"

101,928 VND

1 Piece(s) 4 Day(s) 50  10 3/8"

583,448 VND

1 Piece(s) 21 Day(s) 140  10 3/8"

112,909 VND

1 Piece(s) 4 Day(s) 50  11 3/8"

112,909 VND

1 Piece(s) 4 Day(s) 50  12 3/8"

247,409 VND

1 Piece(s) 16 Day(s) 140  12 3/8"

105,354 VND

1 Piece(s) 4 Day(s) 55  4 1/2"

105,354 VND

1 Piece(s) 4 Day(s) 55  5 1/2"

105,354 VND

1 Piece(s) 4 Day(s) 55  6 1/2"

161,540 VND

1 Piece(s) 4 Day(s) 150  4 1/2"

161,540 VND

1 Piece(s) 4 Day(s) 150  5 1/2"

161,540 VND

1 Piece(s) 4 Day(s) 150  6 1/2"

114,601 VND

1 Piece(s) 4 Day(s) 55  7 1/2"

114,601 VND

1 Piece(s) 4 Day(s) 55  8 1/2"

192,048 VND

1 Piece(s) 21 Day(s) 150  7 1/2"

192,048 VND

1 Piece(s) 4 Day(s) 150  8 1/2"

133,220 VND

1 Piece(s) 4 Day(s) 55  9 1/2"

242,331 VND

1 Piece(s) 4 Day(s) 150  9 1/2"

524,685 VND

1 Piece(s) 4 Day(s) 55  10 1/2"

247,409 VND

1 Piece(s) 4 Day(s) 150  10 1/2"

150,105 VND

1 Piece(s) 4 Day(s) 55  11 1/2"

285,927 VND

1 Piece(s) 4 Day(s) 150  11 1/2"

153,490 VND

1 Piece(s) 4 Day(s) 55  12 1/2"

291,830 VND

1 Piece(s) 4 Day(s) 150  12 1/2"

318,499 VND

1 Piece(s) 4 Day(s) 150  14 1/2"

396,730 VND

1 Piece(s) 4 Day(s) 150  17 1/2"

444,122 VND

1 Piece(s) 4 Day(s) 150  19 1/2"

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1