(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fronte Mini Natural / Dark Brown

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    2,191,131 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
440625-PACK
443621-PACK
443623-PACK
443831-PACK
443833-PACK
443835-PACK
444063-PACK
444064-PACK
444066-PACK
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Height (mm) Detailed type information Color Size Actual width
(mm)
Depth
(mm)
Actual height
(mm)
JAN code Mass
(g)
Inner capacity

2,991,077 VND

1 Piece(s) 8 Day(s) or more 251 to 350 301 or More Deep 5-tier Natural A4 260 345 656 4528302239004 8800 1 case (4 pcs.)

2,689,110 VND

1 Piece(s) 8 Day(s) or more 251 to 350 201~300 Shallow 3-tier Natural A4 260 345 280 4528302238007 8040 1 case (8 pcs.)

3,330,760 VND

1 Piece(s) 8 Day(s) or more 251 to 350 301 or More Shallow 2-tier/deep 1-tier Natural A4 260 345 320 4528302238502 9600 1 case (8 pcs.)

2,191,131 VND

1 Piece(s) 8 Day(s) or more ~250 201~300 Shallow 3-tier Natural A5 190 260 212 4528302240000 5200 1 case (8 pcs.)

2,298,690 VND

1 Piece(s) 8 Day(s) or more ~250 201~300 Shallow 2-tier/deep 1-tier Natural A5 190 260 237 4528302241007 5600 1 case (8 pcs.)

2,481,933 VND

1 Piece(s) 8 Day(s) or more ~250 201~300 Deep 3-tier Natural A5 190 260 278 4528302240505 6400 1 case (8 pcs.)

2,689,110 VND

1 Piece(s) 8 Day(s) or more 251 to 350 201~300 Shallow 3-tier Dark brown A4 260 345 280 4528302237864 8040 1 case (8 pcs.)

3,151,165 VND

1 Piece(s) 8 Day(s) or more 251 to 350 301 or More Shallow 2-tier/deep 1-tier Dark brown A4 260 345 320 4528302238649 9600 1 case (8 pcs.)

2,991,077 VND

1 Piece(s) 8 Day(s) or more 251 to 350 301 or More Deep 5-tier Dark brown A4 260 345 656 4528302239059 8800 1 case (4 pcs.)

Product Description

[Features]
· Simple design that works anywhere.
· Includes index stickers.
[Materials]
· Polypropylene

Part Number
440625-PACK
443621-PACK
443623-PACK
443831-PACK
443833-PACK
443835-PACK
444063-PACK
444064-PACK
444066-PACK
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Height (mm) Detailed type information Color Size Actual width
(mm)
Depth
(mm)
Actual height
(mm)
JAN code Mass
(g)
Inner capacity

2,991,077 VND

1 Piece(s) 8 Day(s) or more 251 to 350 301 or More Deep 5-tier Natural A4 260 345 656 4528302239004 8800 1 case (4 pcs.)

2,689,110 VND

1 Piece(s) 8 Day(s) or more 251 to 350 201~300 Shallow 3-tier Natural A4 260 345 280 4528302238007 8040 1 case (8 pcs.)

3,330,760 VND

1 Piece(s) 8 Day(s) or more 251 to 350 301 or More Shallow 2-tier/deep 1-tier Natural A4 260 345 320 4528302238502 9600 1 case (8 pcs.)

2,191,131 VND

1 Piece(s) 8 Day(s) or more ~250 201~300 Shallow 3-tier Natural A5 190 260 212 4528302240000 5200 1 case (8 pcs.)

2,298,690 VND

1 Piece(s) 8 Day(s) or more ~250 201~300 Shallow 2-tier/deep 1-tier Natural A5 190 260 237 4528302241007 5600 1 case (8 pcs.)

2,481,933 VND

1 Piece(s) 8 Day(s) or more ~250 201~300 Deep 3-tier Natural A5 190 260 278 4528302240505 6400 1 case (8 pcs.)

2,689,110 VND

1 Piece(s) 8 Day(s) or more 251 to 350 201~300 Shallow 3-tier Dark brown A4 260 345 280 4528302237864 8040 1 case (8 pcs.)

3,151,165 VND

1 Piece(s) 8 Day(s) or more 251 to 350 301 or More Shallow 2-tier/deep 1-tier Dark brown A4 260 345 320 4528302238649 9600 1 case (8 pcs.)

2,991,077 VND

1 Piece(s) 8 Day(s) or more 251 to 350 301 or More Deep 5-tier Dark brown A4 260 345 656 4528302239059 8800 1 case (4 pcs.)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1