(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
The body design, which combines sharpness and rigidity, ensures stable machining even in equipment with low clamping rigidity.
[Applications]
For low cutting force and low vibration machining.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Work material | Material type | Compatible Machining | Application |
---|---|---|---|---|---|---|---|---|
246,924 VND | 1 Piece(s) | 7 Day(s) or more | Cast Iron | ACK300 | General cutting / rough cutting / Rough cutting | - | ||
246,924 VND | 1 Piece(s) | 7 Day(s) or more | Stainless Steel / Difficult-to-cut material | ACM100 | General cutting / rough cutting / High speed and light cutting / general cutting | - | ||
246,924 VND | 1 Piece(s) | 7 Day(s) or more | Stainless Steel / Difficult-to-cut material | ACM200 | General cutting / rough cutting / High speed and light cutting / general cutting | - | ||
246,924 VND | 1 Piece(s) | 7 Day(s) or more | Stainless Steel / Difficult-to-cut material | ACM300 | General cutting / rough cutting | - | ||
246,924 VND | 1 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | ACP200 | General cutting / rough cutting | - | ||
246,924 VND | 1 Piece(s) | 7 Day(s) or more | Cast Iron | ACK300 | General cutting / rough cutting / Rough cutting | Reinforced cutting edge | ||
246,924 VND | 1 Piece(s) | 7 Day(s) or more | Stainless Steel / Difficult-to-cut material | ACM100 | General cutting / rough cutting / High speed and light cutting / general cutting | Reinforced cutting edge | ||
246,924 VND | 1 Piece(s) | 7 Day(s) or more | Stainless Steel / Difficult-to-cut material | ACM200 | General cutting / rough cutting / High speed and light cutting / general cutting | Reinforced cutting edge | ||
246,924 VND | 1 Piece(s) | 7 Day(s) or more | Stainless Steel / Difficult-to-cut material | ACM300 | General cutting / rough cutting | Reinforced cutting edge | ||
246,924 VND | 1 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | ACP200 | General cutting / rough cutting | Reinforced cutting edge |
Loading...Tải…
Shape (initial letter of model number) | R (Circular) | Clearance angle | D(15°) | Thickness(mm) | 3.18 |
---|---|---|---|---|---|
Applicable Cutter | RSX08000ES | Blade tip shape | Round honing | Inscribed Circle Dimensions φd | 8 mm |
Inscribed circle tolerance(mm) | ±0.025 | Thickness tolerance(mm) | ±0.025 | Cutting blade length(mm) | 8 |
Selfishly | No |