(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Breaker with excellent performance in chip control for low- to high-feed machining.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Work Material | Nose Radius | Material Type | Dimension φd (mm) | Cutting Edge Length (mm) | Material |
---|---|---|---|---|---|---|---|---|---|---|
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | 0.4 | AC6030M | 9.525 | 6.5 | Coating | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Stainless Steel | 0.4 | AC6040M | 9.525 | 6.5 | Coating | ||
158,737 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.4 | AC8015P | 9.525 | 6.5 | Coating | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Cast Iron | 0.4 | AC8025P | 9.525 | 6.5 | Coating | ||
158,737 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.4 | AC8035P | 9.525 | 6.5 | Coating | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.4 | AC810P | 9.525 | 6.5 | Coating | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | 0.4 | AC830P | 9.525 | 6.5 | Coating | ||
115,985 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.4 | T1500A | 9.525 | 6.5 | Cermet | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.4 | T1500Z | 9.525 | 6.5 | Coated cermet | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | 0.8 | AC6030M | 9.525 | 6.5 | Coating | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Stainless Steel | 0.8 | AC6040M | 9.525 | 6.5 | Coating | ||
158,737 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.8 | AC8015P | 9.525 | 6.5 | Coating | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Cast Iron | 0.8 | AC8025P | 9.525 | 6.5 | Coating | ||
158,737 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.8 | AC8035P | 9.525 | 6.5 | Coating | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.8 | AC810P | 9.525 | 6.5 | Coating | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | 0.8 | AC830P | 9.525 | 6.5 | Coating | ||
115,985 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.8 | T1500A | 9.525 | 6.5 | Cermet | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.8 | T1500Z | 9.525 | 6.5 | Coated cermet | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | 0.2 | AC6030M | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Stainless Steel | 0.2 | AC6040M | 12.7 | 8.7 | Coating | ||
174,187 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.2 | AC8015P | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Cast Iron | 0.2 | AC8025P | 12.7 | 8.7 | Coating | ||
174,187 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.2 | AC8035P | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.2 | AC810P | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | 0.2 | AC830P | 12.7 | 8.7 | Coating | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Cast Iron | 0.2 | T1000A | 12.7 | 8.7 | Cermet | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.2 | T1500A | 12.7 | 8.7 | Cermet | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.2 | T1500Z | 12.7 | 8.7 | Coated cermet | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | 0.4 | AC6030M | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Stainless Steel | 0.4 | AC6040M | 12.7 | 8.7 | Coating | ||
174,187 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.4 | AC8015P | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 11 Day(s) or more | Steel / Cast Iron | 0.4 | AC8025P | 12.7 | 8.7 | Coating | ||
174,187 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.4 | AC8035P | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.4 | AC810P | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | 0.4 | AC830P | 12.7 | 8.7 | Coating | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Cast Iron | 0.4 | T1000A | 12.7 | 8.7 | Cermet | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.4 | T1500A | 12.7 | 8.7 | Cermet | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.4 | T1500Z | 12.7 | 8.7 | Coated cermet | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | 0.8 | AC6030M | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Stainless Steel | 0.8 | AC6040M | 12.7 | 8.7 | Coating | ||
174,187 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.8 | AC8015P | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 9 Day(s) or more | Steel / Cast Iron | 0.8 | AC8025P | 12.7 | 8.7 | Coating | ||
174,187 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.8 | AC8035P | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.8 | AC810P | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | 0.8 | AC830P | 12.7 | 8.7 | Coating | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Cast Iron | 0.8 | T1000A | 12.7 | 8.7 | Cermet | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.8 | T1500A | 12.7 | 8.7 | Cermet | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 0.8 | T1500Z | 12.7 | 8.7 | Coated cermet | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | 1.2 | AC6030M | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Stainless Steel | 1.2 | AC6040M | 12.7 | 8.7 | Coating | ||
174,187 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 1.2 | AC8015P | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Cast Iron | 1.2 | AC8025P | 12.7 | 8.7 | Coating | ||
174,187 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 1.2 | AC8035P | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 1.2 | AC810P | 12.7 | 8.7 | Coating | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | 1.2 | AC830P | 12.7 | 8.7 | Coating | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Cast Iron | 1.2 | T1000A | 12.7 | 8.7 | Cermet | ||
151,520 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 1.2 | T1500A | 12.7 | 8.7 | Cermet | ||
166,970 VND | 10 Piece(s) | 7 Day(s) or more | Steel | 1.2 | T1500Z | 12.7 | 8.7 | Coated cermet |
Part Number |
---|
Loading...Tải…
Shape | W (Hexagonal) | Rake Angle | Negative | Preferred Hand | No Preferred Hand |
---|---|---|---|---|---|
Clearance Angle(°) | 0 | Slot Code | G | Hole Availability | Yes |
Hole Shape | Cylindrical | Breaker Availability | Yes (both sides) / No | Dimension S(mm) | 4.76 |
Breaker Rake Angle(°) | 27 | Machining Application ② | Detailed cutting |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy