(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
35° Diamond-Shape With Hole, Positive 5°, VBGT○○○-LB, For Light Cutting

35° Diamond-Shape With Hole, Positive 5°, VBGT○○○-LB, For Light Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      239,971VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Incorporates a specialized carbide base material and Absotech Platinum coating.
· Significantly reduces defects and damage while providing improved wear-resistance in stainless steel machining.

Part Number
VBMT110302NLBAC6020M
VBMT110304NLBAC6020M
VBMT110308NLBAC6020M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Detail Nose Radius
(mm)

239,971 VND

10 Piece(s) 7 Day(s) or more 0.20.2

239,971 VND

10 Piece(s) 7 Day(s) or more 0.40.4

239,971 VND

10 Piece(s) 7 Day(s) or more 0.80.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Stainless Steel
Breaker Application Light Cutting Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 5 Corner Height Tolerance ±0.16 Inscribed Circle Tolerance ±0.05
Thickness Tolerance ±0.13 Slot Code T Hole Availability Yes
Hole Shape Cylindrical bore + single-sided chamfering (40° to 60°) Breaker Availability One side / No Material Type AC6020M
Inscribed circle(mm) 6.35 Thickness(mm) 3.18 Cutting Edge Length(mm) 11.1
Material Coating Hole Diameter(mm) 2.8