(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square-Shape With Hole, Negative, SNMG-EM, For Medium To Rough Cutting

Square-Shape With Hole, Negative, SNMG-EM, For Medium To Rough Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      192,463VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Breaker featuring both excellent chipping-resistance as well as crater wear-resistance.

Part Number
SNMG120408NEMAC6020M
SNMG120408NEMAC8015P
SNMG120408NEMAC8035P
SNMG120412NEMAC6020M
SNMG120412NEMAC8015P
SNMG120412NEMAC8035P
SNMG150608NEMAC6020M
SNMG150608NEMAC8015P
SNMG150608NEMAC8035P
SNMG150612NEMAC6020M
SNMG150612NEMAC8015P
SNMG150612NEMAC8035P
SNMG150616NEMAC6020M
SNMG150616NEMAC8015P
SNMG150616NEMAC8035P
SNMG190612NEMAC6020M
SNMG190612NEMAC8015P
SNMG190612NEMAC8035P
SNMG190616NEMAC6020M
SNMG190616NEMAC8015P
SNMG190616NEMAC8035P
SNMG190624NEMAC6020M
SNMG190624NEMAC8015P
SNMG190624NEMAC8035P
SNMG250924NEMAC8015P
SNMG250924NEMAC8035P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

192,463 VND

10 Piece(s) 7 Day(s) or more Stainless Steel0.8AC6020M4.7612.7-12.7

199,680 VND

10 Piece(s) 7 Day(s) or more Steel0.8AC8015P4.7612.7-12.7

199,680 VND

10 Piece(s) 7 Day(s) or more Steel0.8AC8035P4.7612.7-12.7

192,463 VND

10 Piece(s) 7 Day(s) or more Stainless Steel1.2AC6020M4.7612.7-12.7

199,680 VND

10 Piece(s) 7 Day(s) or more Steel1.2AC8015P4.7612.7-12.7

199,680 VND

10 Piece(s) 7 Day(s) or more Steel1.2AC8035P4.7612.7-12.7

343,873 VND

10 Piece(s) 7 Day(s) or more Stainless Steel0.8AC6020M6.3515.875-15.875

351,090 VND

10 Piece(s) 7 Day(s) or more Steel0.8AC8015P6.3515.875-15.875

351,090 VND

10 Piece(s) 7 Day(s) or more Steel0.8AC8035P6.3515.875-15.875

343,873 VND

10 Piece(s) 7 Day(s) or more Stainless Steel1.2AC6020M6.3515.875-15.875

351,090 VND

10 Piece(s) 7 Day(s) or more Steel1.2AC8015P6.3515.875-15.875

351,090 VND

10 Piece(s) 7 Day(s) or more Steel1.2AC8035P6.3515.875-15.875

343,873 VND

10 Piece(s) 7 Day(s) or more Stainless Steel1.6AC6020M6.3515.875-15.875

351,090 VND

10 Piece(s) 7 Day(s) or more Steel1.6AC8015P6.3515.875-15.875

351,090 VND

10 Piece(s) 7 Day(s) or more Steel1.6AC8035P6.3515.875-15.875

430,393 VND

10 Piece(s) 7 Day(s) or more Stainless Steel1.2AC6020M6.3519.05-19.05

437,610 VND

10 Piece(s) 7 Day(s) or more Steel1.2AC8015P6.3519.05-19.05

437,610 VND

10 Piece(s) 7 Day(s) or more Steel1.2AC8035P6.3519.05-19.05

430,393 VND

10 Piece(s) 7 Day(s) or more Stainless Steel1.6AC6020M6.3519.05-19.05

437,610 VND

10 Piece(s) 7 Day(s) or more Steel1.6AC8015P6.3519.05-19.05

437,610 VND

10 Piece(s) 7 Day(s) or more Steel1.6AC8035P6.3519.05-19.05

430,393 VND

10 Piece(s) 7 Day(s) or more Stainless SteelOthersAC6020M6.3519.052.419.05

437,610 VND

10 Piece(s) 7 Day(s) or more SteelOthersAC8015P6.3519.052.419.05

437,610 VND

10 Piece(s) 7 Day(s) or more SteelOthersAC8035P6.3519.052.419.05

821,542 VND

10 Piece(s) 7 Day(s) or more SteelOthersAC8015P9.5225.42.425.4

821,542 VND

10 Piece(s) 7 Day(s) or more SteelOthersAC8035P9.5225.42.425.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Breaker Application Medium to coarse grinding Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Hole Availability Yes Hole Shape Cylindrical Breaker Availability Yes (both sides) / No
Breaker Rake Angle(°) 0 Material Coating