(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·It is used to measure the clearance between pistons and cylinders in automobiles, electric motors, and engines.
[Applications]
·Gap measurement.
Part Number |
---|
100L0.03 |
100L0.05 |
100L0.10 |
100L0.15 |
100L0.25 |
100L0.40 |
100L0.70 |
100L0.80 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measuring Range (mm) | Mass (g) |
---|---|---|---|---|---|---|
284,576 VND | 1 Piece(s) | 13 Day(s) or more | 0.03 ±0.003 | 4 | ||
251,130 VND | 1 Piece(s) | 13 Day(s) or more | 0.05 ±0.003 | 5 | ||
217,710 VND | 1 Piece(s) | 13 Day(s) or more | 0.10 ±0.005 | 5 | ||
217,721 VND | 1 Piece(s) | 13 Day(s) or more | 0.15 ±0.007 | 5 | ||
134,640 VND | 1 Piece(s) | 9 Day(s) | 0.25 ±0.010 | 7 | ||
251,408 VND | 1 Piece(s) | 13 Day(s) or more | 0.40 ±0.013 | 8 | ||
301,938 VND | 1 Piece(s) | 13 Day(s) or more | 0.70 ±0.017 | 11 | ||
302,045 VND | 1 Piece(s) | 13 Day(s) or more | 0.80 ±0.020 | 12 |
Loading...Tải…
Number of Sheets(sheet) | 1 | Length(mm) | 100 | Leaf Width(mm) | 12.7 |
---|---|---|---|---|---|
Leaf Shape | Type A | Material | SK (carbon tool steel: gauge steel) quenched item (Hv400 or more) |