(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Jet Black File

Jet Black File

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      461,672VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

It does not easily get clogged or rusted
Authentic file with black oxide finish

 
Part Number
TF-11
TF-12
TF-13
TF-22
TF-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)
Roughness of grain Cross-sectional Shape Grip Length
(mm)
Weight
(g)

484,651 VND

1 Piece(s) 9 Day(s) 215Second cutFlat10558

716,768 VND

1 Piece(s) 9 Day(s) 215Second cutSemicircle10559

461,672 VND

1 Piece(s) 9 Day(s) 215Second cutCircle10541

599,965 VND

1 Piece(s) 9 Day(s) 200PrecisionSemicircle8018

542,308 VND

1 Piece(s) 9 Day(s) 200PrecisionCircle8016

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type ironworking files Single Product Set Product Single Item Blade Length(mm) 120
Material High-Carbon Steel Cuttable Material Aluminum, Copper, Precious Metal, Resin, Iron, Stainless Steel