(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vehicle Masking Tape No. 2312

Vehicle Masking Tape No. 2312

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 2312-15X100

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    15
  • Length(m)
    100
  • Thickness(mm)
    0.095
  • Adhesiveness
    1.09 N/10 mm
  • Tensile Strength
    35.1 N/10 mm
  • Color Details
    Green
  • Base Materials
    Japanese paper
  • Adhesive
    A
  • Stretch(%)
    5
  • Heat-resistant temperature 30 min.(°C)
    120
  • Internal capacity
    1 roll
Part Number
2312-15X100
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal capacity

108,580 VND

16 Piece(s) 9 Day(s) 1 roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    15
  • Length(m)
    100
  • Thickness(mm)
    0.095
  • Adhesiveness
    1.09 N/10 mm
  • Tensile Strength
    35.1 N/10 mm
  • Color Details
    Green
  • Base Materials
    Japanese paper
  • Adhesive
    A
  • Stretch(%)
    5
  • Heat-resistant temperature 30 min.(°C)
    120
  • Internal capacity
    1 roll

Product Description

[Features]
· Can be overlapped easily.
· Virtually no floating, peeling, or glue residue even when heated.
· Holds firmly on straight lines, as well as curved lines and curved surfaces.
· Can be torn easily by hand.
· A green color that is easy on the eyes.
[Applications]
· For vehicle coating masking, etc.

Specifications of 2312-15X100

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    15
  • Length(m)
    100
  • Thickness(mm)
    0.095
  • Adhesiveness
    1.09 N/10 mm
  • Tensile Strength
    35.1 N/10 mm
  • Color Details
    Green
  • Base Materials
    Japanese paper
  • Adhesive
    A
  • Stretch(%)
    5
  • Heat-resistant temperature 30 min.(°C)
    120
  • Internal capacity
    1 roll
Part Number
2312-15X100
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal capacity

108,580 VND

16 Piece(s) 9 Day(s) 1 roll

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1