(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
For TC Series / Thermocouple Probe (Connected By Miniature Connector)

For TC Series / Thermocouple Probe (Connected By Miniature Connector)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,436,450VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Line Seiki thermometer/hygrometer TC series/thermocouple probe (miniature connector connection).

 
Part Number
KF-03A
KF-05A
KF-06A
KF-08A
KF-09A
KF-10A
KF-13A
KF-14A
KF-15A
KF-16A
KF-17A
KF-18A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOperating Temperature Range
(°C)
Application Trusco Code

6,109,398 VND

1 Piece(s) 13 Day(s) or more 500Straight for surfaces (for measuring small areas)838-2429

6,109,398 VND

1 Piece(s) 13 Day(s) or more 250Straight for surfaces (for measuring small areas)838-2431

6,646,858 VND

1 Piece(s) 13 Day(s) or more 250L-type for surfaces (for measuring small areas)838-2432

6,109,398 VND

1 Piece(s) 13 Day(s) or more 400L-type for surfaces (for measuring small areas)838-2434

5,752,820 VND

1 Piece(s) 13 Day(s) or more 400Straight for surfaces (for measuring small areas)838-2435

6,109,398 VND

1 Piece(s) 13 Day(s) or more 400L-type for surfaces (for measuring small areas)838-2436

7,536,513 VND

1 Piece(s) 15 Day(s) or more 400For rotors (roll diameter ø20 to plane surface) / convex surface838-2438

8,073,971 VND

1 Piece(s) 15 Day(s) or more 400For rotors (roll diameter ø100 to plane surface) / convex surface838-2439

7,179,536 VND

1 Piece(s) 13 Day(s) or more 250For surface measurements (with magnet)838-2440

9,676,788 VND

1 Piece(s) 13 Day(s) or more 1,000For high surface temperatures838-2441

3,436,450 VND

1 Piece(s) 15 Day(s) or more 250For surfaces838-2442

3,612,548 VND

1 Piece(s) 13 Day(s) or more 250L-type for surfaces838-2443

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Accessory Detailed type Thermocouple probe Cable length(m) 1