[Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam.
Xem chi tiết.
[Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam.
See more.
[Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship.
Xem chi tiết.
[Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee.
See more.
Control Cabinet Key 001101
(i)
Caution
thận trọng
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 001101
-
- Material
- Zinc Diecast
-
- Size(mm)
- 92
-
- Mass(g)
- 135
-
- Keyhole size(mm)
- Square: 5, 6-7, 8-9, 10-11 mm; triangular: 7-8, 9-10, 11-12 mm; key type: 3-5 mm; half-circle type: 6 mm; square (3-level): 6-9 mm
-
- Keyhole shape(mm)
- Square, triangular, key type, half-circle type, square (3-level)
-
- Accessories
- #2 cross-head bit / straight-slot bit 1 × 7 mm
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
|
1,453,273 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Basic Specifications
-
- Material
- Zinc Diecast
-
- Size(mm)
- 92
-
- Mass(g)
- 135
-
- Keyhole size(mm)
- Square: 5, 6-7, 8-9, 10-11 mm; triangular: 7-8, 9-10, 11-12 mm; key type: 3-5 mm; half-circle type: 6 mm; square (3-level): 6-9 mm
-
- Keyhole shape(mm)
- Square, triangular, key type, half-circle type, square (3-level)
-
- Accessories
- #2 cross-head bit / straight-slot bit 1 × 7 mm
Product Description
・一般的なキャビネットと遮断システム用。
・キーとリバーシブルビットとは、頑丈なステンレス製ワイヤーロープでつながれています。
・高品質の表面コーティング。
・材質は亜鉛ダイキャスト。
・建設技術(ヒーターおよび衛生設備、空調技術、電気技術)、ガスおよび水道設備の分野のロックシステムの操作に。
Specifications of 001101
-
- Material
- Zinc Diecast
-
- Size(mm)
- 92
-
- Mass(g)
- 135
-
- Keyhole size(mm)
- Square: 5, 6-7, 8-9, 10-11 mm; triangular: 7-8, 9-10, 11-12 mm; key type: 3-5 mm; half-circle type: 6 mm; square (3-level): 6-9 mm
-
- Keyhole shape(mm)
- Square, triangular, key type, half-circle type, square (3-level)
-
- Accessories
- #2 cross-head bit / straight-slot bit 1 × 7 mm
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
|
1,453,273 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogs.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy