(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tool Case Standard 002120

Tool Case Standard 002120

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of 002120LE

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    W480 × D370 × H175
  • Mass(g)
    4,485
  • Load resistance(kg)
    20
  • Internal dimensions (frontage × depth × height)(mm)
    W460 × D310 × H170
  • Trusco code
    788-1321
Part Number
002120LE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

15,784,632 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    W480 × D370 × H175
  • Mass(g)
    4,485
  • Load resistance(kg)
    20
  • Internal dimensions (frontage × depth × height)(mm)
    W460 × D310 × H170
  • Trusco code
    788-1321

Product Description

· Highly durable tool case that uses ABS material
· The frame is made of double-structure aluminum.
· Highly durable hinge part.
· Sturdy handle that uses an ergonomic design.
· Two sites are equipped with a push-type lock with key.

Specifications of 002120LE

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    W480 × D370 × H175
  • Mass(g)
    4,485
  • Load resistance(kg)
    20
  • Internal dimensions (frontage × depth × height)(mm)
    W460 × D310 × H170
  • Trusco code
    788-1321
Part Number
002120LE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

15,784,632 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1