(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insulated Flat-Nose Pliers 2006 - 160

Insulated Flat-Nose Pliers 2006 - 160

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of 2006-160

  • Opening Tip Length(mm)
    30
  • Joint Part Width(mm)
    17
  • Total Length(mm)
    160
  • Mass(g)
    176
  • JAN Code
    4003773033783
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated (VDE insulation tested)
  • Features
    Style: flat mouth. Gripping surface with lateral stripes
Part Number
2006-160
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,297,893 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Opening Tip Length(mm)
    30
  • Joint Part Width(mm)
    17
  • Total Length(mm)
    160
  • Mass(g)
    176
  • JAN Code
    4003773033783
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated (VDE insulation tested)
  • Features
    Style: flat mouth. Gripping surface with lateral stripes

Product Description

· Made from oil-quenched and tempered chrome-vanadium electric steel.
· Forged for increased hardness.
· Conforms with DIN EN/IEC60900 standards.
· Adopting the two-tone color of red and yellow for the 1,000 V insulating handles which are made from two types of materials differentiates these from non-insulated tools.

Specifications of 2006-160

  • Opening Tip Length(mm)
    30
  • Joint Part Width(mm)
    17
  • Total Length(mm)
    160
  • Mass(g)
    176
  • JAN Code
    4003773033783
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated (VDE insulation tested)
  • Features
    Style: flat mouth. Gripping surface with lateral stripes
Part Number
2006-160
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,297,893 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1