(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nile MS-V Model Air Cutters

Nile MS-V Model Air Cutters
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,521,919VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Double-action type.
· With the use of a four-way solenoid valve, it has a fast response speed, and is especially recommended for being integrated in robots, machines, etc.
Blade is sold separately

Part Number
MS10V
MS20V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)

5,521,919 VND

1 Piece(s) 12 Day(s) or more 1-580107S4, S4S, CR4, EP4, Z4, Z4S, F3, F3S, FD3Piano wire 0.5, soft resin 4, hard resin 2.6852-3465345

11,383,315 VND

1 Piece(s) 9 Day(s) or more 1.5/22/2.61,370340S5, S5S, P6, CR6, EP6, Z6, Z6S, F5, F5S, FD5Piano wire 1, soft resin 7, hard resin 5852-3467650

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Air Nipper