(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Nut Coupler For Urethane Hose Mounting (SN Type)

One-Touch Nut Coupler For Urethane Hose Mounting (SN Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      310,001VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

One-touch design. Simply push the plug into the socket for a simple and secure connection.
High-flow-rate type with valve structure that is designed to prevent pressure loss.

Part Number
133312
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

310,001 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 133312 in the One-Touch Nut Coupler For Urethane Hose Mounting (SN Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 133312 trong chuỗi One-Touch Nut Coupler For Urethane Hose Mounting (SN Type).