(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
General-Purpose Air Piping, Coupler For Hose Mounting (SH Type)

General-Purpose Air Piping, Coupler For Hose Mounting (SH Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      252,230VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A variety of mounting forms are available to support a wide variety of applications from factory air piping to pneumatic tool connections.
Important parts have been hardened via quenching for excellent wear resistance and durability.

Part Number
133201
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

252,230 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 133201 in the General-Purpose Air Piping, Coupler For Hose Mounting (SH Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 133201 trong chuỗi General-Purpose Air Piping, Coupler For Hose Mounting (SH Type).