(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
EX-3050ZR |
EX-3125ZR |
EX-3250ZR |
EX-4075ZR |
EX-4150ZR |
EX-4250ZR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Insertion Angle (mm) |
Overall Length (mm) |
Major Diameter (mm) |
φd (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|
3,181,565 VND |
1 Piece(s) | 12 Day(s) | 9.5 (3/8") | 50.5 | 19.2 | 13.7 | 4975180340801 | ||
3,937,787 VND |
1 Piece(s) | 12 Day(s) | 9.5 (3/8") | 125.5 | 19.2 | 13.7 | 4975180340818 | ||
5,308,179 VND |
1 Piece(s) | 12 Day(s) | 9.5 (3/8") | 250.5 | 19.2 | 13.7 | 4975180340825 | ||
3,597,279 VND |
1 Piece(s) | 12 Day(s) | 12.7 (1/2") | 75.5 | 25.2 | 17.7 | 4875180340856 | ||
4,497,643 VND |
1 Piece(s) | 12 Day(s) | 12.7 (1/2") | 150.5 | 25.2 | 17.7 | 4975180340863 | ||
5,911,904 VND |
1 Piece(s) | 12 Day(s) | 12.7 (1/2") | 250.5 | 25.2 | 15.7 | 4975180340870 |
[Features]
· An ultra-thin film insulated tool comprised of a 0.5 mm thick insulating layer and a 2-layer fluororesin powered coating (the best insulating material among plastics) around the periphery.
· Compared with other companies' tools, protected by thicker plastics, this product features a compact and less bulky design, allowing it to achieve the same level of operability as a normal tool.
· Does not require any special space around the nut thanks to the compact, non-bulky design.
· For industries where live wires cannot be temporarily turned off such as for communications equipment and hospital power supply facilities.
· Maximum operating voltage: 240 V; insulation tested at 1,500 V × 30 seconds.
[Applications]
· For industries where live wires cannot be temporarily turned off such as for communications equipment and hospital power supply facilities.
Part Number |
---|
EX-3050ZR |
EX-3125ZR |
EX-3250ZR |
EX-4075ZR |
EX-4150ZR |
EX-4250ZR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Insertion Angle (mm) |
Overall Length (mm) |
Major Diameter (mm) |
φd (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|
3,181,565 VND |
1 Piece(s) | 12 Day(s) | 9.5 (3/8") | 50.5 | 19.2 | 13.7 | 4975180340801 | ||
3,937,787 VND |
1 Piece(s) | 12 Day(s) | 9.5 (3/8") | 125.5 | 19.2 | 13.7 | 4975180340818 | ||
5,308,179 VND |
1 Piece(s) | 12 Day(s) | 9.5 (3/8") | 250.5 | 19.2 | 13.7 | 4975180340825 | ||
3,597,279 VND |
1 Piece(s) | 12 Day(s) | 12.7 (1/2") | 75.5 | 25.2 | 17.7 | 4875180340856 | ||
4,497,643 VND |
1 Piece(s) | 12 Day(s) | 12.7 (1/2") | 150.5 | 25.2 | 17.7 | 4975180340863 | ||
5,911,904 VND |
1 Piece(s) | 12 Day(s) | 12.7 (1/2") | 250.5 | 25.2 | 15.7 | 4975180340870 |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy