(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Diamond Wheel R Series, Wavy Type

Diamond Wheel R Series, Wavy Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      714,430VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Always read the instruction manual, matters described on the package and the instruction manuals of the electric tools before use. Always use the wheel cover, dust-proof glasses and safety shoes. Never cut in zig-zags, curves (without using the guide), diagonally or while twisting and never use on its side or in a way that will cause shock.

Product Description

[Features]
· Popular type that is economical and with good sharpness, having all three qualities of safety, cutting ability and durability.
· Dry type.
[Applications]
· For cutting concrete, slate, bricks, blocks, etc.

Part Number
TRS-105
TRS-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutside Diameter
(mm)
JAN Code

714,430 VND

1 Piece(s) 9 Day(s) or more 1054975180888402

1,269,811 VND

1 Piece(s) 12 Day(s) -4975180888419

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Diamond Cutter Wheel Model Wave Type Specifications Dry Type
Use Concrete and Mortar / Roofing Tile and Tile