(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Diamond Wheel, Wavy Type

Diamond Wheel, Wavy Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,092,786VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Always read the instruction manual, matters described on the package and the instruction manuals of the electric tools before use. Always use the wheel cover, dust-proof glasses and safety shoes. Never cut in zig-zags, curves (without using the guide), diagonally or while twisting and never use on its side or in a way that will cause shock.

Product Description

[Features]
· Chipping of the edge is rare, and sharpness is good; the finest professional specification diamond wheel.
· Dry type.
[Applications]
· For cutting concrete, granite, marble, slate, bricks, blocks, tiles, new building materials, etc.

Part Number
TDW-105
TDW-125
TDW-155
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutside Diameter
(mm)
JAN Code

2,092,786 VND

1 Piece(s) 12 Day(s) 1054975180888914

3,094,296 VND

1 Piece(s) 12 Day(s) -4975180888921

3,703,965 VND

1 Piece(s) 12 Day(s) 1554975180888938

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Diamond Cutter Wheel Model Wave Type Specifications Dry Type
Use Concrete and Mortar / Stone / Roofing Tile and Tile Blade Thickness(mm) 2