(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Diamond Wheel, Wave Segment

Diamond Wheel, Wave Segment
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,616,636VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Always read the instruction manual, matters described on the package and the instruction manuals of the electric tools before use. Always use the wheel cover, dust-proof glasses and safety shoes. Never cut in zig-zags, curves (without using the guide), diagonally or while twisting and never use on its side or in a way that will cause shock.

Product Description

[Features]
· The finest professional specification general purpose diamond wheel having all 3 qualities of safety, cutting ability and durability to withstand heavy cutting.
· Features superb sharpness thanks to the combination of heat-resistant bonding and high quality large grain diamonds (#30/#40).
· A wavy tip is employed for the segment type, achieving excellent chip discharge.
· Improved heat dissipation of the base.
[Applications]
· For cutting concrete, concrete secondary products (U shaped grooves, Hume pipes) and various stone materials such as slate, bricks and blocks.

 
Part Number
TWS-105
TWS-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutside Diameter
(mm)
JAN Code Mass
(g)

1,616,636 VND

1 Piece(s) 11 Day(s) or more 1054975180888389100

2,433,780 VND

1 Piece(s) 11 Day(s) or more -4975180888396140

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Diamond Cutter Use Concrete and Mortar / Stone / Roofing Tile and Tile Blade Thickness(mm) 2