(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hexagon Shank Cobalt Drill Set【5 Pieces Per Package】

Hexagon Shank Cobalt Drill Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,430,138VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Please always wear protective glasses when working. Avoid wearing gloves when working. They may get caught in the mechanism. Cannot be used to drill heat-treated iron plates. Note that applying too much impact can cause blade tip damage. When machining small items, tightly secure them with vise pliers etc. to perform the work.

Product Description

[Features]
· The blade tip was X-shape thinned, enabling accurately positioned drilling without the blade tip skipping.
· The hexagon shank shaft can be mounted onto an impact driver with a single action.
[Applications]
· Stainless steel
· Optimal for drilling stainless steel or iron.
[Material]
· Cobalt high-speed steel (CO HSS)

Part Number
EOD-2040
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

1,430,138 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Groove Length(mm) 24, 30, 33, 43 Overall Length(mm) 79, 87, 91, 108 JAN Code 4975180886804
Nominal dimension(mm) 2.0, 2.5, 3.0, 4.0 Drill effective length(mm) 31, 39, 43, 56 Backing paper dimensions(mm) Height × width: 180 × 120
Set Content EOD-2.0, 2.5, 3.0, 4.0 (1 each) Weight(g) 77

Please check the type/dimensions/specifications of the part EOD-2040 in the Hexagon Shank Cobalt Drill Set series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EOD-2040 trong chuỗi Hexagon Shank Cobalt Drill Set.