(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Hexagon Shank Ironworking Drill Set

Hexagon Shank Ironworking Drill Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      754,552VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Please always wear protective glasses when working. Avoid wearing gloves when working. They may get caught in the mechanism. Cannot be used to drill heat-treated iron plates. Note that applying too much impact can cause blade tip damage. When machining small items, tightly secure them with vise pliers etc. to perform the work.

Product Description

[Features]
· Abundant variety (1.5 mm to 15.0 mm) in 42 sizes.
· The hexagon shank shaft attaches to an impact driver in a single action.
· The blade tip has been thinned, enabling accurately positioned drilling.
[Applications]
· Optimal for drilling iron, aluminum, copper and wood.
[Material]
· High-speed steel

Part Number
ETD-2038
ETD-3250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGroove Length
(mm)
Overall Length
(mm)
JAN Code Nominal dimension
(mm)
Drill effective length
(mm)
Set Content Weight
(g)

754,552 VND

1 Piece(s) 9 Day(s) 24, 30, 33, 39, 4379.0, 87.0, 91.0, 100.0, 105.049751808866062.0, 2.5, 3.0, 3.5, 3.831, 39, 43, 52, 57ETD-2.0, 2.5, 3.0, 3.5, 3.870

851,064 VND

1 Piece(s) 9 Day(s) 36, 39, 43, 47, 5295.0, 100.0, 105.0, 113.0, 119.049751808866133.2, 3.5, 4.0, 4.5, 5.047, 52, 57, 61, 67ETD-3.2, 3.5, 4.0, 4.5, 5.095

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shank Diameter(mm) 6.35 Backing paper dimensions(mm) Height × width: 180 × 120 Features X-shape thinning