(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air File CBN (Electrodeposited CBN Grains)

Air File CBN (Electrodeposited CBN Grains)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,002,265VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Grinds materials with high hardness levels, such as quenched materials, that cannot be ground with Standard files and the Bright 900 files.
· CBN grains are abrasive grains with high thermal conductivity that have superior heat resistance and last longer than DIA grains.

Part Number
TAF-CSW12
TAF-CSW22
TAF-CW12
TAF-CW22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct type Shape Width × thickness
(mm)
Type Mass
(g)

2,081,366 VND

1 Piece(s) 9 Day(s) Super wideFlat16.0 × 416700

1,877,628 VND

1 Piece(s) 6 Day(s) or more Super wideHalf round16.0 × 4.516630

1,071,500 VND

1 Piece(s) 9 Day(s) WideFlat11 × 3.517430

1,002,265 VND

1 Piece(s) 9 Day(s) WideHalf round12.0 × 3.817450

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Single item, set product Single item Roughness Second cut Particle size(#) 200
Overall length(mm) 160 Blade length(mm) 100 Blade diameter(mm) ø6
Shank shape Square shank Appropriate materials Optimal: Hard iron-based (heat treated) / Good: Iron-based (before heat treatment)