(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Torque Control Screw Driver (Straight Type)

Torque Control Screw Driver (Straight Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,358,806VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
・ A small and lightweight type that can adjust the set torque and has an automatic stop function.
・ It alleviates worker fatigue and provides increased efficiency.

Part Number
US-LT20B-26
US-LT30B-17
US-LT50B-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Tightening Torque
(N·m)
Capacity Screw Size
(mm)
Number of No-load Revolutions
(min-1)
Air Consumption
(m3/min)
Total Length
(mm)
Hose Take-in Port Mass
(g)

12,358,806 VND

1 Piece(s) 8 Day(s) or more 0.15 to 0.35 (0.5 MPa) / 0.25 to (0.5) (0.5 MPa)2.2Approx. 2,600 (0.5 MPa)0.16Approx. 180 (no bit)Rc1/8Approx. 340 (no bit)

13,370,773 VND

1 Piece(s) 8 Day(s) or more 0.4 to 1.0 (0.5 MPa) / 0.7 to 1.5 (0.5 MPa) / 1.0 to (1.9) (0.5 MPa)3.5Approx. 1,700 (0.5 MPa)0.2Approx. 187 (no bit)Rc1/8Approx. 430 (no bit)

15,394,711 VND

1 Piece(s) 12 Day(s) 1.5 to 2.6 (0.5 MPa) / 3.0 to 5.5 (0.5 MPa) / 5.0 to 10.5 (0.5 MPa)5 to 6Approx. 480 (0.5 MPa)0.5Approx. 240 (no bit)Rc1/4Approx. 1,000 (no bit)

Loading...Tải…

  1. 1