(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Torque Wrench with Error-Proofing Torque Meter CMQSP

Torque Wrench with Error-Proofing Torque Meter CMQSP

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • The image is a representative product image.

Specifications of CMQSP-M10

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    20~100
  • Two-plane dimensions(mm)
    8
  • Overall Length(mm)
    320
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Marking Torque Wrench for Hex Socket Head Cap Screws
  • Mass(g)
    1130
  • Specifications
    With ratchet
Part Number
CMQSP-M10
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS

27,660,604 VND

1 Piece(s) 30 Day(s) 10

Basic Specifications

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    20~100
  • Two-plane dimensions(mm)
    8
  • Overall Length(mm)
    320
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Marking Torque Wrench for Hex Socket Head Cap Screws
  • Mass(g)
    1130
  • Specifications
    With ratchet

Product Description

[Features]
· When the torque wrench operates, matching marks are placed on the bolt and the workpiece.
· Matching marks are effective for "looseness checking" and "tampering checking"as well as preventing overlooked tightening.
· No marking other than the set torque.
· Using quick-drying, everlasting ink, the marks do not disappear.
· Each ink refill allows marking approximately 3,000 times.
· The marker part is cartridge type.
· Power source is not required since marking is carried out by the operative mechanism of the torque wrench.
· Can be securely used outside Japan, such as in the EU.
· ISO 6789 Type II Class B calibration procedure compliant.
[Applications]
· Fail-safe (prevents omitted tightening)

Specifications of CMQSP-M10

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    20~100
  • Two-plane dimensions(mm)
    8
  • Overall Length(mm)
    320
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Marking Torque Wrench for Hex Socket Head Cap Screws
  • Mass(g)
    1130
  • Specifications
    With ratchet
Part Number
CMQSP-M10
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS

27,660,604 VND

1 Piece(s) 30 Day(s) 10

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1