(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
12.7 sq. Dedicated Wheel Nut Long Socket

12.7 sq. Dedicated Wheel Nut Long Socket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • In terms of structure, the load bearing capacity is low since it is made exclusively for wheel nuts.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    1,140,956 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B38ZL-17H
B38ZL-19H
B38ZL-21H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement) Mass
(g)
H
(mm)
D1
(mm)

1,140,956 VND

1 Piece(s) 9 Day(s) 17 330 22 24

1,155,773 VND

1 Piece(s) 9 Day(s) 19 340 24 26

1,181,175 VND

1 Piece(s) 9 Day(s) 21 350 26 27.5

Basic Specifications

Product Description

[Applications]
· A dedicated socket for tightening and loosening automobile wheel nuts.
[Features]
· Long size optimal for recreational vehicles.
· The long size means no extension bar is required, improving workability.
· Includes rubber cushioning to help prevent damage to plated and coated nuts.

Part Number
B38ZL-17H
B38ZL-19H
B38ZL-21H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement) Mass
(g)
H
(mm)
D1
(mm)

1,140,956 VND

1 Piece(s) 9 Day(s) 17 330 22 24

1,155,773 VND

1 Piece(s) 9 Day(s) 19 340 24 26

1,181,175 VND

1 Piece(s) 9 Day(s) 21 350 26 27.5

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1