(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insulated Torque Wrench

Insulated Torque Wrench

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Do not use this product with anything other than an insulation tool set (ZTB311, ZTB311V, ZTB310, ZTB310V.)

Specifications of ZGWPA30550

  • Overall Length(mm)
    370
  • Mass(g)
    1,100
  • Torque range(N▪m)
    10 to 50
  • Minimum gradation(mm)
    2.5
  • Feed angle(°)
    11
Part Number
ZGWPA30550
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

20,109,600 VND

1 Piece(s) 12 Day(s)

Basic Specifications

  • Overall Length(mm)
    370
  • Mass(g)
    1,100
  • Torque range(N▪m)
    10 to 50
  • Minimum gradation(mm)
    2.5
  • Feed angle(°)
    11

Product Description

[Features]
· A preset‑type insulated torque wrench that can be used together with insulation tool sets (ZTB311, ZTB311V, ZTB310, ZTB310V.)
· The product is compliant with IEC 60900 2004 standards.
· Optimal torque measurement range for the maintenance of hybrid vehicles (HV.)
· To change the set torque, simply pull out the grip end and rotate.
· Union mechanism for preventing dropout from the socket.
· Measurement accuracy clears ±8%. (For the measurement direction, right-hand screws only)
· With dedicated storage bag.

Specifications of ZGWPA30550

  • Overall Length(mm)
    370
  • Mass(g)
    1,100
  • Torque range(N▪m)
    10 to 50
  • Minimum gradation(mm)
    2.5
  • Feed angle(°)
    11
Part Number
ZGWPA30550
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

20,109,600 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1