(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Soft Round Cross-Head Screwdriver

Soft Round Cross-Head Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    270,928 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D8P-1
D8P-2
D8P-110
D8P-115
D8P-215
D8P-220
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tip size / Phillips (+) Dimension D
(mm)
Dimension D
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

271,455 VND

1 Piece(s) 9 Day(s) No.1 32 5.5 170 807-0140 55

315,280 VND

1 Piece(s) 9 Day(s) No.2 40 6.3 215 807-0143 100

270,928 VND

1 Piece(s) 9 Day(s) No.1 32 5.5 195 807-0141 60

284,873 VND

1 Piece(s) 9 Day(s) No.1 32 5.5 245 807-0142 70

328,698 VND

1 Piece(s) 9 Day(s) No.2 40 6.3 265 807-0145 110

351,138 VND

1 Piece(s) 9 Day(s) No.2 40 6.3 315 807-0147 125

Basic Specifications

Product Description

[Features]
· A round grip optimally shaped for pushing and turning which doesn't hurt the palm of your hand.
· Uses environmentally-friendly material (elastomer) for a lightweight grip that does not feel sticky.
· An orange grip color indicates a cross-head bit.
· The shaft is a non-through type with a magnetic tip.

Part Number
D8P-1
D8P-2
D8P-110
D8P-115
D8P-215
D8P-220
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tip size / Phillips (+) Dimension D
(mm)
Dimension D
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

271,455 VND

1 Piece(s) 9 Day(s) No.1 32 5.5 170 807-0140 55

315,280 VND

1 Piece(s) 9 Day(s) No.2 40 6.3 215 807-0143 100

270,928 VND

1 Piece(s) 9 Day(s) No.1 32 5.5 195 807-0141 60

284,873 VND

1 Piece(s) 9 Day(s) No.1 32 5.5 245 807-0142 70

328,698 VND

1 Piece(s) 9 Day(s) No.2 40 6.3 265 807-0145 110

351,138 VND

1 Piece(s) 9 Day(s) No.2 40 6.3 315 807-0147 125

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1