(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T-Type Tamper Proof Torx Bit

T-Type Tamper Proof Torx Bit <Short>

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    332,683 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-T20HS
T-T25HS
T-T27HS
T-T30HS
T-T40HS
T-T45HS
T-T50HS
T-T55HS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Type Compatible Model Nominal No. Trusco Code

332,683 VND

1 Piece(s) 9 Day(s) 6.3 30 A 9.5 sq.: BT3-T20HS T20 807-0722

332,683 VND

1 Piece(s) 9 Day(s) 6.3 30 A 9.5 sq.: BT3-T25HS T25 807-0728

332,683 VND

1 Piece(s) 9 Day(s) 6.3 30 A 9.5 sq.: BT3-T27HS T27 807-0734

332,683 VND

1 Piece(s) 9 Day(s) 6.3 30 A 9.5 sq.: BT3-T30HS T30 807-0740

356,586 VND

1 Piece(s) 9 Day(s) 8 32 B 9.5 sq.: BT3-T40HS T40 807-0746

356,586 VND

1 Piece(s) 9 Day(s) 8 32 B 9.5 sq.: BT3-T45HS T45 807-0752

356,586 VND

1 Piece(s) 9 Day(s) 8 32 B 9.5 sq.: BT3-T50HS T50 807-0758

386,468 VND

1 Piece(s) 9 Day(s) 12 38 B 9.5 sq.: BT3-T55HS T55 807-0764

Basic Specifications

Product Description

[Features]
· The replacement bit is a set of a single bit and single set screw.

Part Number
T-T20HS
T-T25HS
T-T27HS
T-T30HS
T-T40HS
T-T45HS
T-T50HS
T-T55HS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Type Compatible Model Nominal No. Trusco Code

332,683 VND

1 Piece(s) 9 Day(s) 6.3 30 A 9.5 sq.: BT3-T20HS T20 807-0722

332,683 VND

1 Piece(s) 9 Day(s) 6.3 30 A 9.5 sq.: BT3-T25HS T25 807-0728

332,683 VND

1 Piece(s) 9 Day(s) 6.3 30 A 9.5 sq.: BT3-T27HS T27 807-0734

332,683 VND

1 Piece(s) 9 Day(s) 6.3 30 A 9.5 sq.: BT3-T30HS T30 807-0740

356,586 VND

1 Piece(s) 9 Day(s) 8 32 B 9.5 sq.: BT3-T40HS T40 807-0746

356,586 VND

1 Piece(s) 9 Day(s) 8 32 B 9.5 sq.: BT3-T45HS T45 807-0752

356,586 VND

1 Piece(s) 9 Day(s) 8 32 B 9.5 sq.: BT3-T50HS T50 807-0758

386,468 VND

1 Piece(s) 9 Day(s) 12 38 B 9.5 sq.: BT3-T55HS T55 807-0764

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1