(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
E-Type Torx Long Straight Offset Wrench

E-Type Torx Long Straight Offset Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    735,574 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WEE6X7L
WEE8X10L
WEE12X14L
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Thickness T1
(mm)
Thickness T2
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Nominal Trusco Code Mass
(g)

753,048 VND

1 Piece(s) 9 Day(s) 240 5.5 6 9 9.5 E6 × E7 807-0814 50

735,574 VND

1 Piece(s) 9 Day(s) 300 6.5 7 10.5 12 E8 × E10 807-0815 100

790,896 VND

1 Piece(s) 9 Day(s) 330 8 8.5 15 16.5 E12 × E14 807-0813 200

Basic Specifications

Product Description

[Features]
· An offset wrench with a long overall length and flange on one side; ideal for E-Torx tightening or loosening in locations with poor workability.
Can be used for E-Torx such as with the tensioner pulleys of vehicles produced outside Japan (particularly US and European vehicles), stud bolts of vehicles made in Japan, etc.

Part Number
WEE6X7L
WEE8X10L
WEE12X14L
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Thickness T1
(mm)
Thickness T2
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Nominal Trusco Code Mass
(g)

753,048 VND

1 Piece(s) 9 Day(s) 240 5.5 6 9 9.5 E6 × E7 807-0814 50

735,574 VND

1 Piece(s) 9 Day(s) 300 6.5 7 10.5 12 E8 × E10 807-0815 100

790,896 VND

1 Piece(s) 9 Day(s) 330 8 8.5 15 16.5 E12 × E14 807-0813 200

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1