(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
9.5 sq. Long Deep Socket

9.5 sq. Long Deep Socket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    631,531 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B3LL-10
B3LL-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement) Trusco Code D Dimension
(mm)
Mass
(g)
H
(mm)
D1
(mm)

631,531 VND

1 Piece(s) 9 Day(s) 10 807-0095 8 115 11 14.5

631,531 VND

1 Piece(s) 9 Day(s) 12 807-0096 9 140 12 17.7

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5 sq.
  • Socket shape
    6 Sq.
  • Overall length (L dimension)(mm)
    130
  • l dimensions(mm)
    113
  • Features
    Power Fit
  • D2(mm)
    18

Product Description

[Applications]
· Tightening & loosening of bolts and nuts that are either long and jut out or are in hard to reach areas.
[Applications]
· Rear bumper cover attachment bolts for automobiles, attachment bolts inside door knobs, bolts on door hinges, side louver attachment bolts.
· Automobile bumper reinforcement attachment bolts, air bag adjusting bolts, tension pulley adjusting bolts.
· Attachment bolts and nuts for automobile undercarriages.
· Other recessed spots where work is difficult with an open end wrench, offset wrench, deep socket, etc.

Part Number
B3LL-10
B3LL-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement) Trusco Code D Dimension
(mm)
Mass
(g)
H
(mm)
D1
(mm)

631,531 VND

1 Piece(s) 9 Day(s) 10 807-0095 8 115 11 14.5

631,531 VND

1 Piece(s) 9 Day(s) 12 807-0096 9 140 12 17.7

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1