(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· High precision hardness reference block compliant with JIS/ISO.
· Widely used for daily management of various hardness testers both in Japan and overseas, with high uniformity and stability achieving "zero dispersion of hardness", with international and universal pricing.
· A complete lineup for Brinell to nanoindentation.
[Applications]
· Daily pre-use inspection by JIS of various hardness testers: Reference test piece for hardness using indirect verification.
Part Number |
---|
HLE500 |
HLE600 |
HLE700 |
HLE800 |
HLE850 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Standard nominal hardness |
---|---|---|---|---|---|
16,095,256 VND | 1 Piece(s) | 12 Day(s) or more | HLE(Dia) 500(±15) | ||
16,095,256 VND | 1 Piece(s) | 12 Day(s) or more | HLE(Dia) 600(±15) | ||
16,095,256 VND | 1 Piece(s) | 12 Day(s) or more | HLE(Dia) 700(±15) | ||
16,095,256 VND | 1 Piece(s) | 12 Day(s) or more | HLE(Dia) 800(±15) | ||
16,095,256 VND | 1 Piece(s) | 12 Day(s) or more | HLE(Dia) 850(±15) |
Loading...Tải…
Standards-compliant | (HV Measurement) SK85 φ115×33 | Hardness Classification | Leap HL |