(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Stand For cars Stopper EA979CA-3

Stand For cars Stopper EA979CA-3

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA979CA-3

  • Color
    White
  • Materials
    Main Body: Paper board (recycled paper), anti-slip: Urethane rubber
  • Details 1
    With string
  • Product Detail Type
    Stopper for Platform Truck
  • Wheel Size
    For 125 mm
  • Usable Floor
    Flooring, carpet, tile
Part Number
EA979CA-3
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

803,323 VND

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Color
    White
  • Materials
    Main Body: Paper board (recycled paper), anti-slip: Urethane rubber
  • Details 1
    With string
  • Product Detail Type
    Stopper for Platform Truck
  • Wheel Size
    For 125 mm
  • Usable Floor
    Flooring, carpet, tile

Product Description

【Product Specifications】
・Truck Wheel Stop
・Material …Body :Paper Board (Revival Paper) ,Cleat :Urethane Rubber
・Usable Floor Surface …Flooring ,Carpet ,Tile
・Including String
・Wheel size …125mmFor
・Color …White

Specifications of EA979CA-3

  • Color
    White
  • Materials
    Main Body: Paper board (recycled paper), anti-slip: Urethane rubber
  • Details 1
    With string
  • Product Detail Type
    Stopper for Platform Truck
  • Wheel Size
    For 125 mm
  • Usable Floor
    Flooring, carpet, tile
Part Number
EA979CA-3
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

803,323 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1