(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[for women]Gloves, Mechanic (Synthetic leather)

[for women]Gloves, Mechanic (Synthetic leather)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    1,108,233 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA353BT-90
EA353BT-91
EA353BT-92
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size Middle finger length Overall length Palm circumference

1,108,233 VND

1 Piece(s) 7 Day(s) or more S 75mm 200mm 180mm

1,109,110 VND

1 Piece(s) 7 Day(s) or more M 80mm 200mm 195mm

1,109,110 VND

1 Piece(s) 7 Day(s) or more L 85mm 205mm 200mm

Basic Specifications

  • Specifications
    Unlined Back
  • Standard
    Others
  • Materials
    Palm: Synthetic leather, back of hand: Spandex
  • Thickness
    1mm
  • EU Standard CE EN388 Cut Resistant Level
    1
  • Quantity
    1 pair
  • Details 1
    work gloves for women
  • Details 2
    Washable
  • Product type
    Slip prevention
  • Usage applications
    Cut resistant
  • Details 3
    Hook-and-loop tape stop

Product Description

This product is a work glove for everyone that can be fastened with hook-and-loop tape for easy attachment/removal and is machine washable.

Part Number
EA353BT-90
EA353BT-91
EA353BT-92
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size Middle finger length Overall length Palm circumference

1,108,233 VND

1 Piece(s) 7 Day(s) or more S 75mm 200mm 180mm

1,109,110 VND

1 Piece(s) 7 Day(s) or more M 80mm 200mm 195mm

1,109,110 VND

1 Piece(s) 7 Day(s) or more L 85mm 205mm 200mm

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1