(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Regiton Shark (Portable Bandsaw)【6 Pieces Per Package】

Regiton Shark (Portable Bandsaw)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,110,161VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The body is a springy material and the kerf of the blade is processed for extreme sharpness. Handle with care during machine installation and movement, etc. · Check that the blade has no play or runout and is not producing strange noises or oscillating before carrying out work. · Securely clamp so the object being cut does not rattle. · Do not turn on switch when blade tip is contacting the workpiece. · Do not touch blade when device is running.

Product Description

[Advantages of Combination Pitch]
· Material shape doesn't matter, from die steel to solid wood.
· The cutting edge vibrates little while cutting.
· Capable of quiet cutting.
· Produces clean cut surfaces.
· Chipping occurs less.
· The cutting time is short.
· It has a long lifetime.
[Features]
· Designed for heavy cutting and high productivity by using high-grade, high-speed steel for the cutting edge and adopting a combination pitch to demonstrate excellent cutting performance and durability.

Part Number
1770-13-0.65-P14
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

4,110,161 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

8 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Overall Length(mm) 1770 Number of Teeth 8,10,14,18,10/14,14/18 Application Iron / Stainless Steel
Width(mm) 13 Thickness(mm) 0.65 Supported models Shindaiwa (RB-18/18CV)