(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Diamond File, Flat, RD560

Diamond File, Flat, RD560
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,215,833VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A diamond file electrodeposited with fine quality diamond abrasive grains that have been selected carefully.
· Excellent in abrasion resistance, no shape change, suitable for precision machining.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, and Copper

 
Part Number
RD5602
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,215,833 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Diamond Electrodeposition File Product Type Ironwork Type Overall Length(mm) 175
Particle Size(#) 270 Blade Length(mm) 50 Blade Width(mm) 5
Shape Flat Thickness(mm) 1.2 Trusco Code 856-8400

Please check the type/dimensions/specifications of the part RD5602 in the Diamond File, Flat, RD560 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RD5602 trong chuỗi Diamond File, Flat, RD560.