(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A professional stick grindstone that boasts excellent quality, grinding capacity and ease of use.
· An extensive product lineup of stick grindstones with different abrasive grains, binders, degree of bonding and particle sizes.
· It bites into machined surfaces well, is excellent in grinding performance and does not easily break compared with the conventional grindstone, making it suitable for gussets and fine fluting.
· It has high strength and does not easily break compared to EDM stones, making it optimal for small workpieces.
Part Number |
---|
RD2501 |
RD2502 |
RD2503 |
RD2504 |
RD2505 |
RD2506 |
RD2507 |
RD2508 |
RD2509 |
RD2511 |
RD2512 |
RD2513 |
RD2514 |
RD2515 |
RD2516 |
RD2517 |
RD2518 |
RD2519 |
RD2521 |
RD2522 |
RD2523 |
RD2524 |
RD2525 |
RD2526 |
RD2527 |
RD2528 |
RD2529 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Thickness (mm) | Trusco Code |
---|---|---|---|---|---|---|---|
1,696,320 VND | 1 Piece(s) | 9 Day(s) | 6 | 3 | 856-8448 | ||
1,696,320 VND | 1 Piece(s) | 9 Day(s) | 6 | 3 | 856-8447 | ||
1,749,706 VND | 1 Piece(s) | 9 Day(s) | 6 | 3 | 856-8446 | ||
1,749,706 VND | 1 Piece(s) | 9 Day(s) | 6 | 3 | 856-8445 | ||
2,043,336 VND | 1 Piece(s) | 9 Day(s) | 6 | 3 | 856-8444 | ||
2,123,416 VND | 1 Piece(s) | 8 Day(s) | 6 | 3 | 856-8443 | ||
2,417,048 VND | 1 Piece(s) | 9 Day(s) | 6 | 3 | 856-8442 | ||
2,657,290 VND | 1 Piece(s) | 9 Day(s) | 6 | 3 | 856-8441 | ||
3,297,938 VND | 1 Piece(s) | 8 Day(s) | 6 | 3 | 856-8440 | ||
2,417,048 VND | 1 Piece(s) | 9 Day(s) | 13 | 3 | 856-8439 | ||
2,417,048 VND | 1 Piece(s) | 9 Day(s) | 13 | 3 | 856-8438 | ||
2,443,740 VND | 1 Piece(s) | 9 Day(s) | 13 | 3 | 856-8437 | ||
2,550,516 VND | 1 Piece(s) | 9 Day(s) | 13 | 3 | 856-8436 | ||
3,031,001 VND | 1 Piece(s) | 9 Day(s) | 13 | 3 | 856-8435 | ||
3,031,001 VND | 1 Piece(s) | 9 Day(s) | 13 | 3 | 856-8434 | ||
3,297,938 VND | 1 Piece(s) | 9 Day(s) | 13 | 3 | 856-8433 | ||
3,431,406 VND | 1 Piece(s) | 9 Day(s) | 13 | 3 | 856-8432 | ||
4,045,361 VND | 1 Piece(s) | 9 Day(s) | 13 | 3 | 856-8431 | ||
3,378,018 VND | 1 Piece(s) | 9 Day(s) | 13 | 6 | 856-8430 | ||
3,378,018 VND | 1 Piece(s) | 9 Day(s) | 13 | 6 | 856-8429 | ||
3,378,018 VND | 1 Piece(s) | 9 Day(s) | 13 | 6 | 856-8428 | ||
3,778,423 VND | 1 Piece(s) | 9 Day(s) | 13 | 6 | 856-8427 | ||
4,312,298 VND | 1 Piece(s) | 9 Day(s) | 13 | 6 | 856-8426 | ||
4,525,845 VND | 1 Piece(s) | 9 Day(s) | 13 | 6 | 856-8425 | ||
4,899,556 VND | 1 Piece(s) | 9 Day(s) | 13 | 6 | 856-8424 | ||
5,166,493 VND | 1 Piece(s) | 9 Day(s) | 13 | 6 | 856-8423 | ||
5,967,303 VND | 1 Piece(s) | 9 Day(s) | 13 | 6 | 856-8422 |
Loading...Tải…
Product Type | Grindstone for molds | Length(mm) | 150 | abrasive grain | WA |