(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Handpiece with H211/H221/H231-type head installed.
· Angle grinder with angles of 90° and 120°, suitable for polishing of flat surfaces, curved surfaces and end surfaces.
· Conforms to rough finishes such as sandpaper disks, diamond disks and rubber disks.
· The grasping power of the collet chuck has been strengthened to handle work with a large load.
Product Type | Main Body | Type | Rotation Type | Number of load-free rotations(min-¹) | 1,000 to 14,200 |
---|---|---|---|---|---|
Attached collet (chuck)(mm) | 3 | Overall Length(mm) | 158 | Outer Diameter(mm) | 33 |
Details Type | Medium-speed type | Max. Torque(cN・m) | 5.9 | Trusco Code | 827-8935 |
Please check the type/dimensions/specifications of the part M212RAD in the Angle Grinder Medium-Speed Type Heavy Duty ANGLON series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M212RAD trong chuỗi Angle Grinder Medium-Speed Type Heavy Duty ANGLON.